norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Assembly key with torque limiter
81040-11

Assembly key with torque limiter

go back

Item description/product images

DescriptionMaterial:Plastic POM.Note:Assembly key with hexagon. Is suitable for mounting the fastening nut on control and signalling devices. It has an integrated torque limiter.

Certificates / Standards met:
81040-11-18: CCC, CE.
81040-11-24: CCC, CE, UKCA.
Temperature range:Storage temperature: -50 °C to +85 °C.
Operating temperature: 20 °C ±5 °C.
Advantages:An assembly key is highly recommended when larger quantities of control and signalling devices are to be installed, as it makes installation much easier and quicker.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81040-11 Assembly key with torque limiter 84,8 kB

Drawings

Assembly key with torque limiter

Item selection/filter

Order No.Torque limit
Nm
L

Reference numberSWCADAcc.PriceOrder
81040-11-180,9 - 1,098S1618 3.50 €
81040-11-241,3 - 2,198S2224 3.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83