norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Baseplates 5-axis clamping system compact
41305

Baseplates 5-axis clamping system compact

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.
Function faces ground.
Note:Baseplates with locating slots on the underside for easy alignment of the plate on the machine table.
Securing via grid holes 12F7 for 40 mm and 50 mm grid spacing possible.
Lateral recesses provided for separate clamping means.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41305 Base plates 5-axis clamping system compact 283 kB

Drawings

Baseplates 5-axis clamping system compact
Baseplates 5-axis clamping system compact

Item selection/filter

Order No.

AA1A2BLSuitable
shoulder screw

weight
kg
CADAcc.PriceOrder
41305-09028020x102402509028007533-120556.14 891.25 €
41305-09040031x103503609040007533-120558.58 1,229.35 €
41305-12528020x1024025012528007533-120558.86 1,020.05 €
41305-12540031x1035036012540007533-1205512.24 1,366.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83