norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

norelem presents an innovative centring unit

go back
  • norelem presents an innovative centring unit
  • norelem presents an innovative centring unit
  • norelem presents an innovative centring unit

Precise and robust: norelem presents an innovative centring unit

Align and secure workpieces in an innovative way: The new centring unit from norelem makes this possible. It consists of a cone with vulcanised on precision balls and a bush. The special construction of the system enables a repeat accuracy of <0,003 mm.

When joining plates which are fitted with the new centring unit from norelem, the balls on the cone lay lightly in the bush. When a down force is applied, the precision balls are pressed onto the cone surface and the faces of the plates align with each other. The balls can only deform between the surfaces of the cone and bush within their elastic limit, and so centre both parts with highest precision. The only prerequisite for the system to function optimally is the exact installation depth of the bush. This ensures that the balls are always only deformed within their plastic range.

Temperature differences of up to 30 K can be compensated for with the centring unit from norelem. The rubber on the cone does not become brittle and is impervious to dirt and swarf. Embedded swarf splinters do no harm to the system.
The new system is available in two different sizes. Cone and bushes of the centring unit are available separately. This enables users to purchase only those components that are actually needed.

Get information about innovative centring unit from norelem!

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
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
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83