norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

norelem has added a compact range to its range of linear components

go back

norelem has added a compact range to its range of linear components

With these space-saving units and ball bearings, linear motion functions can be implemented in minimal spaces.
norelem now has a new range of especially compact linear components suitable for applications in small spaces. These linear housing units, ball bearings and shaft supports can be used in mounting and feeder machines, optical scanners and robots, for example.

Linear housing units perform linear movements and can act as transport carriages. The compact models from norelem are made up of an aluminium housing and a pre-installed linear ball bearing with a seal on either side.

     

There is also a tandem version available, which has two pre-installed self-aligning linear ball bearings. Each housing unit has a greasing hole, through which the ball bearings can be re-lubricated if necessary.

Linear ball bearing, steel, compact

Compact linear ball bearings are available with or without the self-aligning function. The regular steel version and a plastic cage is sufficient for individual applications.

    

The self-aligning models are made up of a plastic housing, runner plates made of roller bearing steel, and steel ball bearings. These are used where more than one linear ball bearing is installed in one housing, and they can correct misalignments, compensate for tolerances, and prevent tilting.

Shaft supports, aluminium, compact

Last but not least, the norelem range includes shaft supports in compact form. These have a locating hole which allows easy and secure mounting and clamping of the guide shafts.

Get information here about the entire range of linear components from norelem!

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
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
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83