norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Ball-lock pins

go back

Ball lock pins from KIPP

A ball lock pin from KIPP comprises the following components:

- Pin
- Press button with spring mechanism
- Balls

Application:

A ball lock pin can fasten and join elements, workpieces and other machine components by simply pressing a button. The ball lock pin has a practical ball locking mechanism. When the button is pressed it activates the spring mechanism inside the pin which releases the ball lock (the balls are drawn inside). When the button is released the ball lock is activated again (the balls move out) guaranteeing a stable and self-securing locking function. Connections using ball lock pins are quick and uncomplicated to join and take apart again.

There are many applications where these pins can be used. Automation technology, robotics, electronics, processing mechanics, machine and plant construction, ball lock pins find use in all these fields and more. The efficient self-locking allows setup times to be relatively easily minimised.

Version:

KIPP ball lock pins are available in many versions to suit the chosen application. The grip can be selected as T-grip or L-grip. The push button is either zinc or plastic. For special applications there are stainless steel ball lock pins available. Ball lock pins made completely from stainless steel are especially useful for areas with high hygienic requirements such as foodstuff industries or areas with aggressive substances.

Standard parts from KIPP are of high manufacturing quality and function reliably and safely even after frequent use. These ball lock pins are manufactured directly by HEINRICH KIPP WERK and are subject to the traditional high quality standards of all KIPP products.
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83