norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Clamp strap with stepped heel

go back
Test

Clamp straps with stepped heel

Clamp straps are used to secure different objects which are unsuitable for the machine vice, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use you should make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
The use of clamp straps with stepped heel is only suitable in conjunction with step blocks.
Clamp straps with stepped heel from norelem are available in various versions.
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83