norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Assembly angle bracket type I

go back
Test

Clamping angles

Clamping angles are often used e.g. for connecting two aluminium profiles of the same series, where the side faces of both profiles are in contact and can cross at any angle.
If the screw is loosened and both clamps released, free rotation and movement along the slots is possible.
norelem offers clamping angles in two different variations. They are mostly used in pairs or in combination with a joint angle.
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83