norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip, no locknut - inch
03093_G inch

Indexing plungers, stainless steel, without collar, with...

go back

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093_G inch Indexing plungers without collar, stainless steel, Form G, inch 256 kB

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip, no locknut - inch

Item selection/filter

Order No.SizeMain
material
Surface finish
body
FormDD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.CADAcc.PriceOrder
03093-001903AJ9stainless steelhardenedG31/4-281434,517143,50,84,51003094-99 21.77 €
03093-001004AK0stainless steelhardenedG45/16-24184321184161203094-90 20.76 €
03093-001105AL1stainless steelhardenedG53/8-242150242151,351203094-91 17.83 €
03093-001206A52stainless steelhardenedG61/2-132559282561,861403094-92 19.78 €
03093-001308A63stainless steelhardenedG85/8-113377363382,3153503094-93 26.05 €
03093-001410A74stainless steelhardenedG103/4-1033834033102,6153403094-94 35.45 €
03093-001412AO4stainless steelhardenedG123/4-1633874233122,8153903094-94 38.96 €
03093-001516A85stainless steelhardenedG161-8401065040163,2204603094-95 49.22 €
03093-111903AJ9stainless steelnot hardenedG31/4-281434,517143,50,84,51003094-99 21.77 €
03093-111004AK0stainless steelnot hardenedG45/16-24184321184161203094-90 20.76 €
03093-111105AL1stainless steelnot hardenedG53/8-242150242151,351203094-91 17.83 €
03093-111206A52stainless steelnot hardenedG61/2-132559282561,861403094-92 19.78 €
03093-111308A63stainless steelnot hardenedG85/8-113377363382,3153503094-93 26.05 €
03093-111410A74stainless steelnot hardenedG103/4-1033834033102,6153403094-94 35.45 €
03093-111412AO4stainless steelnot hardenedG123/4-1633874233122,8153903094-94 38.96 €
03093-111516A85stainless steelnot hardenedG161-8401065040163,2204603094-95 49.22 €
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83