norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Angle plates, grey cast iron, wide with T-slots
01251

Angle plates, grey cast iron, wide with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with T-slots provide a quick and economic way of clamping workpieces with standardised clamping elements. The precise longitudinal and transverse slot spacing ensures high repeat clamping accuracy.
Ring bolts for hoisting are supplied.
Drawing reference:
1) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01251 Angle plates, grey cast iron, wide with T-slots 245 kB
 Technical information for positioning basic elements on machine tables 1,5 MB

Drawings

Angle plates, grey cast iron, wide with T-slots

Item selection/filter

Order No.LB

HH4L2B2B3H1H2L8L9BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
01251-31430223030022030023250901003050601001422 1,305.25 €
01251-31440284040030040023320901603050601001433 2,241.35 €
01251-31450345050035050023400902003550601001444 3,575.35 €
01251-314634363630450630235001002504065651251444 5,561.40 €
01251-3148052808005508002364011532045100751501444 8,711.25 €
01251-31830223030022030030250901003050601001822 1,305.25 €
01251-31840284040030040030320901603050601001833 2,241.35 €
01251-31850345050035050030400902003550601001844 3,575.35 €
01251-318634363630450630305001002504065651251844 5,561.40 €
01251-3188052808005508003064011532045100751501844 8,711.25 €
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83