norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel class 45 H, black.
Stainless steel A2-70, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07165_O Grub screws with hex socket and flat point DIN EN ISO 4026, without thread lock 151 kB
 Overview of standards for fasteners 687 kB

Drawings

Grub screws with hex socket and flat point DIN EN ISO 4026, without thread lock

Item selection/filter

Order No.Main
material
LD1D2SWCADAcc.PriceOrder
07165-03X5steel5M321,5 0.13 €
07165-03X6steel6M321,5 0.13 €
07165-03X8steel8M321,5 0.13 €
07165-03X10steel10M321,5 0.16 €
07165-03X12steel12M321,5 0.16 €
07165-03X16steel16M321,5 0.16 €
07165-03X20steel20M321,5 0.35 €
07165-04X5steel5M42,52 0.13 €
07165-04X6steel6M42,52 0.13 €
07165-04X8steel8M42,52 0.13 €
07165-04X10steel10M42,52 0.13 €
07165-04X12steel12M42,52 0.13 €
07165-04X16steel16M42,52 0.16 €
07165-04X20steel20M42,52 0.28 €
07165-04X25steel25M42,52 0.35 €
07165-05X5steel5M53,52,5 0.13 €
07165-05X6steel6M53,52,5 0.13 €
07165-05X8steel8M53,52,5 0.13 €
07165-05X10steel10M53,52,5 0.13 €
07165-05X12steel12M53,52,5 0.13 €
07165-05X16steel16M53,52,5 0.16 €
07165-05X20steel20M53,52,5 0.28 €
07165-05X25steel25M53,52,5 0.36 €
07165-05X30steel30M53,52,5 0.40 €
07165-06X6steel6M643 0.13 €
07165-06X8steel8M643 0.13 €
07165-06X10steel10M643 0.16 €
07165-06X12steel12M643 0.16 €
07165-06X16steel16M643 0.28 €
07165-06X20steel20M643 0.35 €
07165-06X25steel25M643 0.38 €
07165-06X30steel30M643 0.43 €
07165-06X35steel35M643 0.51 €
07165-06X40steel40M643 0.56 €
07165-06X45steel45M643 0.61 €
07165-06X50steel50M643 0.69 €
07165-06X60steel60M643 0.71 €
07165-08X8steel8M85,54 0.16 €
07165-08X10steel10M85,54 0.16 €
07165-08X12steel12M85,54 0.16 €
07165-08X16steel16M85,54 0.35 €
07165-08X20steel20M85,54 0.36 €
07165-08X25steel25M85,54 0.43 €
07165-08X30steel30M85,54 0.72 €
07165-08X35steel35M85,54 0.54 €
07165-08X40steel40M85,54 0.66 €
07165-08X45steel45M85,54 0.71 €
07165-08X50steel50M85,54 0.77 €
07165-08X60steel60M85,54 0.93 €
07165-08X70steel70M85,54 1.00 €
07165-08X80steel80M85,54 1.00 €
07165-10X10steel10M1075 0.35 €
07165-10X12steel12M1075 0.35 €
07165-10X16steel16M1075 0.36 €
07165-10X20steel20M1075 0.43 €
07165-10X25steel25M1075 0.54 €
07165-10X30steel30M1075 0.56 €
07165-10X35steel35M1075 0.61 €
07165-10X40steel40M1075 0.72 €
07165-10X45steel45M1075 0.93 €
07165-10X50steel50M1075 0.94 €
07165-10X60steel60M1075 1.00 €
07165-10X70steel70M1075 1.16 €
07165-10X80steel80M1075 1.36 €
07165-10X90steel90M1075 1.60 €
07165-10X100steel100M1075 2.01 €
07165-103X5stainless steel5M321,5 0.67 €
07165-103X6stainless steel6M321,5 0.69 €
07165-103X8stainless steel8M321,5 0.71 €
07165-103X10stainless steel10M321,5 0.72 €
07165-103X12stainless steel12M321,5 0.78 €
07165-104X5stainless steel5M42,52 0.40 €
07165-104X6stainless steel6M42,52 0.40 €
07165-104X8stainless steel8M42,52 0.43 €
07165-104X10stainless steel10M42,52 0.45 €
07165-104X12stainless steel12M42,52 0.45 €
07165-104X16stainless steel16M42,52 0.54 €
07165-104X20stainless steel20M42,52 0.56 €
07165-105X5stainless steel5M53,52,5 0.51 €
07165-105X6stainless steel6M53,52,5 0.51 €
07165-105X8stainless steel8M53,52,5 0.54 €
07165-105X10stainless steel10M53,52,5 0.54 €
07165-105X12stainless steel12M53,52,5 0.54 €
07165-105X16stainless steel16M53,52,5 0.54 €
07165-105X20stainless steel20M53,52,5 0.67 €
07165-105X25stainless steel25M53,52,5 0.69 €
07165-105X30stainless steel30M53,52,5 0.72 €
07165-106X6stainless steel6M643 0.54 €
07165-106X8stainless steel8M643 0.54 €
07165-106X10stainless steel10M643 0.56 €
07165-106X12stainless steel12M643 0.59 €
07165-106X16stainless steel16M643 0.66 €
07165-106X20stainless steel20M643 0.71 €
07165-106X25stainless steel25M643 0.77 €
07165-106X30stainless steel30M643 0.89 €
07165-106X35stainless steel35M643 0.93 €
07165-106X40stainless steel40M643 0.94 €
07165-108X8stainless steel8M85,54 0.67 €
07165-108X10stainless steel10M85,54 0.69 €
07165-108X12stainless steel12M85,54 0.71 €
07165-108X16stainless steel16M85,54 0.78 €
07165-108X20stainless steel20M85,54 0.93 €
07165-108X25stainless steel25M85,54 0.98 €
07165-108X30stainless steel30M85,54 1.00 €
07165-108X35stainless steel35M85,54 1.00 €
07165-108X40stainless steel40M85,54 1.05 €
07165-108X45stainless steel45M85,54 1.16 €
07165-108X50stainless steel50M85,54 1.21 €
07165-110X10stainless steel10M1075 0.93 €
07165-110X12stainless steel12M1075 0.94 €
07165-110X16stainless steel16M1075 1.00 €
07165-110X20stainless steel20M1075 1.08 €
07165-110X25stainless steel25M1075 1.09 €
07165-110X30stainless steel30M1075 1.20 €
07165-110X35stainless steel35M1075 1.33 €
07165-110X40stainless steel40M1075 1.46 €
07165-110X45stainless steel45M1075 1.60 €
07165-110X50stainless steel50M1075 1.70 €
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83