norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Quarter-turn lock

In general, quarter-turn locks act as locking elements for doors, hatches or cabinets. In the industrial sector, they are often used on machine doors or control cabinets. They are also used on service and logistics vehicles as, alongside their safe, lockable function, they are also very robust.
The product portfolio from norelem includes quarter-turn locks in a wide range of designs. From small and long quarter-turn locks and those with a cylinder lock, up to quarter-turn locks with different types of grip (L and T-grip), almost every area of application is covered. In terms of material, prospective buyers can choose between quarter-turn locks in steel or stainless steel.
norelem offers a quarter-turn lock made of stainless steel which is both waterproof and dustproof in accordance with IP69K. Its special design is particularly resistant to dirt and cleaning materials, making it ideal for use in sterile areas in which strict cleanliness regulations must be complied with.
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83