norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed
05530

Latches, steel or stainless steel, with draw bail for up to...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The fastening force is applied by drawing on the bail.

The hole D2 can be used to secure against unintentional opening or attaching an official lead seal.

The latches can be screwed down or riveted.

Order catch plates separately.

The retaining force F1 applies to the latch, not the catch plate.
Accessory:Catch plate 05530.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05530 Latches with draw bail 162 kB

Drawings (total overview)

Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed

Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed, Form A

More information

Drawings

Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed, Form A

Item selection/filter

Order No.ItemMain
material
FormD2Retaining
force
F1 N
CADAcc.PriceOrder
05530-1330571LatchsteelA2,81000 1.96 €
05530-1330572Latchstainless steelA2,81000 3.39 €

Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed, Form B

More information

Drawings

Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed, Form B

Item selection/filter

Order No.ItemMain
material
FormD2Retaining
force
F1 N
CADAcc.PriceOrder
05530-2350741LatchsteelB3,22000 1.78 €
05530-2350742Latchstainless steelB3,22000 4.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83