norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Precision indexing plungers, steel with plastic spherical knob, tapered indexing pin and locking slot
03182_B

Precision indexing plungers, steel with plastic spherical knob,...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:Technical Information see assembly and installation instructions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03182_B Precision indexing plungers, steel with plastic spherical knob, tapered indexing pin and locking slot 392 kB

Drawings

Precision indexing plungers, steel with plastic spherical knob, tapered indexing pin and locking slot

Item selection/filter

Order No.FormVersion 2DD1D2D3LL1L2L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03182-110Blockable10161925752530,5132,53161929M6 92.63 €
03182-112Blockable12202332873340,51333562235M8 109.91 €
03182-116Blockable16252840102,541,5491334263050M10 119.85 €
03182-120Blockable20303340110,541,5491335064663M10 140.96 €
03182-125Blockable253842501305158,51336063973M10 166.04 €
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83