norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Inductive proximity switches round housing
83000

Inductive proximity switches round housing

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing stainless steel.
Active face POM or PBT.
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range:-25 °C to +70 °CSafety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83000 Inductive proximity switches round housing 188 kB

Drawings (total overview)

Inductive proximity switches round housing

Inductive proximity switches, Form A, round housing with connection cable

More information

Drawings

Inductive proximity switches, Form A, round housing with connection cable

Item selection/filter

Order No.

Form

DLL1PMaterial
active
surface
Switching
distance
Sn (mm)
Current I
max. (mA)
Switching
frequency f
(Hz)
Connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
83000-010X2000A32716,72000POM11002000PUR cable3 x 0,09 mm² 68.51 €
83000-020X5000A42715,45000POM1,51003000PUR cable3 x 0,14 mm² 91.66 €

Inductive proximity switches, Form B, round housing with power cable and LED an the rear

More information

Drawings

Inductive proximity switches, Form B, round housing with power cable and LED an the rear

Item selection/filter

Order No.FormDLPMaterial
active
surface
Switching
distance
Sn (mm)
Current I
max. (mA)
Switching
frequency f
(Hz)
Connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
83000-030X3000B6,5303000PBT1,52003000PVC cable3 x 0,14 mm² 90.26 €

Inductive proximity switches, Form C, round housing with connector

More information

Drawings

Inductive proximity switches, Form C, round housing with connector

Item selection/filter

Order No.FormDLL1Material
active
surface
Switching
distance
Sn (mm)
Current I
max. (mA)
Switching
frequency f
(Hz)
Connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
83000-040C6,55543PBT1,52003000Connector 3-pin- 141.86 €
83000-050C6,56048PBT1,52005000Connector 3-pin- 139.74 €
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83