norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Polyamide (PA6).
Brass.
Stainless steel 1.4301.

Version:Plastic light grey RAL 7035.
Brass nickel-plated.
Stainless steel bright.
Note:DIN EN 60423 hex nuts with metric thread. For securing cable glands and accessories.Temperature range:-40 °C to +100 °C (plastic).
-60 °C to +200 °C (metal).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-30 Hexagon nuts for cable glands 112 kB

Drawings

Hexagon nuts for cable glands

Item selection/filter

Order No.Main
material
D

HSW1Max. tightening torque
on SW1
Nm
CADAcc.PriceOrder
84100-30-012150polyamideM12x1,55171,5 0.16 €
84100-30-016150polyamideM16x1,55222,5 0.21 €
84100-30-020150polyamideM20x1,56273,5 0.23 €
84100-30-025150polyamideM25x1,56325 0.26 €
84100-30-032150polyamideM32x1,57415 0.67 €
84100-30-040150polyamideM40X1,57507,5 1.43 €
84100-30-11215brassM12x1,52,8153,5 0.43 €
84100-30-11615brassM16x1,52,8193,5 0.46 €
84100-30-12015brassM20x1,53243,5 0.51 €
84100-30-12515brassM25x1,53,5306,7 0.85 €
84100-30-13215brassM32x1,543612 1.16 €
84100-30-14015brassM40X1,554613,5 1.99 €
84100-30-21215stainless steelM12x1,52,8143,5 4.77 €
84100-30-21615stainless steelM16x1,52,8193,5 5.36 €
84100-30-22015stainless steelM20x1,53243,5 6.08 €
84100-30-22515stainless steelM25x1,53,5306,7 7.84 €
84100-30-23215stainless steelM32x1,543612 10.13 €
84100-30-24015stainless steelM40X1,554613,5 26.69 €
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83