norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

norelem expands the telescopic slide range

go back

norelem expands the telescopic slide range

These high quality products are available in a variety of models.

After expanding its range of telescopic slides, norelem now offers a total of 33 different models, versions and sizes. Thanks to the wide range, the products can be used in very different areas of application - from machine and plant construction to the furniture industry and aerospace. The new telescopic slides will be presented by norelem at the Motek trade show in Stuttgart from 5-8 October, booth 3525, hall 3.

Thanks to the newly added products, norelem's range of telescopic slides now leaves nothing to be desired. They cover loads from 10 kg to 450 kg, a wide range of lengths, high-quality materials, various installation types and configuration variants. When compiling the range, the company placed particular emphasis on smooth and quiet linear movement as well as low maintenance - factors that experience has shown to be particularly important to customers.

The customer also has a wide range of possibilities for operating the rails - options such as "Soft Close", "Push to Open" or a latch with an actuating lever are available, among others. Customers can also choose between partial, full or over extension.

Also available from norelem are steel mounting brackets, which are used for floor, platform or side mounting. It is ideal for all applications if the telescopic slides can be mounted vertically opposite each other. With telescopic slides that are suitable for horizontal mounting, the load capacity is reduced by 75 % when installed in this position.

In the norelem ACADEMY training centre, norelem offers extensive product knowledge on telescopic slides. The product information is clearly presented, the function of the telescopic slides is explained, and technical details of the telescopic slides and other accessories are shown.

Test your product knowledge about telescopic slides in an interactive quiz at the end of the training session.

To the product knowledge Telescoping Rails

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
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
Algeria
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83