norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers external thread, inch
06460 inch

Clamping levers external thread, inch

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460 inch Clamping levers external thread, inch 466 kB

Drawings

Clamping levers external thread, inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06460-0A22X35orange RAL 2004satin finish01/4-2010131424,5414,53033303771635 7.54 €
06460-0A23X10silver metallicsatin finish01/4-2010131424,5414,53033303771610 6.93 €
06460-0A23X35silver metallicsatin finish01/4-2010131424,5414,53033303771635 7.54 €
06460-0A22X15orange RAL 2004satin finish01/4-2010131424,5414,53033303771615 6.93 €
06460-0A12X15orange RAL 2004satin finish010-3210131424,5414,53033303771615 6.93 €
06460-0A23X25silver metallicsatin finish01/4-2010131424,5414,53033303771625 6.93 €
06460-0A127X45ruby red RAL3003satin finish010-3210131424,5414,53033303771645 7.54 €
06460-0A12X30orange RAL 2004satin finish010-3210131424,5414,53033303771630 6.93 €
06460-0A227X20ruby red RAL3003satin finish01/4-2010131424,5414,53033303771620 6.93 €
06460-0A227X25ruby red RAL3003satin finish01/4-2010131424,5414,53033303771625 6.93 €
06460-0A23X50silver metallicsatin finish01/4-2010131424,5414,53033303771650 7.54 €
06460-0A23X40silver metallicsatin finish01/4-2010131424,5414,53033303771640 7.54 €
06460-0A23X30silver metallicsatin finish01/4-2010131424,5414,53033303771630 6.93 €
06460-0A227X40ruby red RAL3003satin finish01/4-2010131424,5414,53033303771640 7.54 €
06460-0A13X20silver metallicsatin finish010-3210131424,5414,53033303771620 6.93 €
06460-0A12X50orange RAL 2004satin finish010-3210131424,5414,53033303771650 7.54 €
06460-0A13X25silver metallicsatin finish010-3210131424,5414,53033303771625 6.93 €
06460-0A22X40orange RAL 2004satin finish01/4-2010131424,5414,53033303771640 7.54 €
06460-0A127X20ruby red RAL3003satin finish010-3210131424,5414,53033303771620 6.93 €
06460-0A12X25orange RAL 2004satin finish010-3210131424,5414,53033303771625 6.93 €
06460-0A127X10ruby red RAL3003satin finish010-3210131424,5414,53033303771610 6.93 €
06460-0A22X50orange RAL 2004satin finish01/4-2010131424,5414,53033303771650 7.54 €
06460-0A227X10ruby red RAL3003satin finish01/4-2010131424,5414,53033303771610 6.93 €
06460-0A22X20orange RAL 2004satin finish01/4-2010131424,5414,53033303771620 6.93 €
06460-0A23X20silver metallicsatin finish01/4-2010131424,5414,53033303771620 6.93 €
06460-0A127X50ruby red RAL3003satin finish010-3210131424,5414,53033303771650 7.54 €
06460-0A227X15ruby red RAL3003satin finish01/4-2010131424,5414,53033303771615 6.93 €
06460-0A23X45silver metallicsatin finish01/4-2010131424,5414,53033303771645 7.54 €
06460-0A13X15silver metallicsatin finish010-3210131424,5414,53033303771615 6.93 €
06460-0A13X50silver metallicsatin finish010-3210131424,5414,53033303771650 7.54 €
06460-0A127X35ruby red RAL3003satin finish010-3210131424,5414,53033303771635 7.54 €
06460-0A227X30ruby red RAL3003satin finish01/4-2010131424,5414,53033303771630 6.93 €
06460-0A23X15silver metallicsatin finish01/4-2010131424,5414,53033303771615 6.93 €
06460-0A12X20orange RAL 2004satin finish010-3210131424,5414,53033303771620 6.93 €
06460-0A12X10orange RAL 2004satin finish010-3210131424,5414,53033303771610 6.93 €
06460-0A227X35ruby red RAL3003satin finish01/4-2010131424,5414,53033303771635 7.54 €
06460-0A22X10orange RAL 2004satin finish01/4-2010131424,5414,53033303771610 6.93 €
06460-0A127X25ruby red RAL3003satin finish010-3210131424,5414,53033303771625 6.93 €
06460-0A13X40silver metallicsatin finish010-3210131424,5414,53033303771640 7.54 €
06460-0A13X30silver metallicsatin finish010-3210131424,5414,53033303771630 6.93 €
06460-0A127X15ruby red RAL3003satin finish010-3210131424,5414,53033303771615 6.93 €
06460-0A22X30orange RAL 2004satin finish01/4-2010131424,5414,53033303771630 6.93 €
06460-0A22X25orange RAL 2004satin finish01/4-2010131424,5414,53033303771625 6.93 €
06460-0A12X40orange RAL 2004satin finish010-3210131424,5414,53033303771640 7.54 €
06460-0A127X30ruby red RAL3003satin finish010-3210131424,5414,53033303771630 6.93 €
06460-0A12X45orange RAL 2004satin finish010-3210131424,5414,53033303771645 7.54 €
06460-0A127X40ruby red RAL3003satin finish010-3210131424,5414,53033303771640 7.54 €
06460-0A13X35silver metallicsatin finish010-3210131424,5414,53033303771635 7.54 €
06460-0A227X50ruby red RAL3003satin finish01/4-2010131424,5414,53033303771650 7.54 €
06460-0A13X45silver metallicsatin finish010-3210131424,5414,53033303771645 7.54 €
06460-0A227X45ruby red RAL3003satin finish01/4-2010131424,5414,53033303771645 7.54 €
06460-0A12X35orange RAL 2004satin finish010-3210131424,5414,53033303771635 7.54 €
06460-0A13X10silver metallicsatin finish010-3210131424,5414,53033303771610 6.93 €
06460-0A22X45orange RAL 2004satin finish01/4-2010131424,5414,53033303771645 7.54 €
06460-0AE2X10orange RAL 2004satin finish08-3210131424,5414,53033303771610 6.93 €
06460-0AE2X15orange RAL 2004satin finish08-3210131424,5414,53033303771615 6.93 €
06460-0AE2X20orange RAL 2004satin finish08-3210131424,5414,53033303771620 6.93 €
06460-0AE2X25orange RAL 2004satin finish08-3210131424,5414,53033303771625 6.93 €
06460-0AE2X30orange RAL 2004satin finish08-3210131424,5414,53033303771630 6.93 €
06460-0AE2X35orange RAL 2004satin finish08-3210131424,5414,53033303771635 7.54 €
06460-0AE2X40orange RAL 2004satin finish08-3210131424,5414,53033303771640 7.54 €
06460-0AE2X45orange RAL 2004satin finish08-3210131424,5414,53033303771645 7.54 €
06460-0AE2X50orange RAL 2004satin finish08-3210131424,5414,53033303771650 7.54 €
06460-0AE27X10ruby red RAL3003satin finish08-3210131424,5414,53033303771610 6.93 €
06460-0AE27X15ruby red RAL3003satin finish08-3210131424,5414,53033303771615 6.93 €
06460-0AE27X20ruby red RAL3003satin finish08-3210131424,5414,53033303771620 6.93 €
06460-0AE27X25ruby red RAL3003satin finish08-3210131424,5414,53033303771625 6.93 €
06460-0AE27X30ruby red RAL3003satin finish08-3210131424,5414,53033303771630 6.93 €
06460-0AE27X35ruby red RAL3003satin finish08-3210131424,5414,53033303771635 7.54 €
06460-0AE27X40ruby red RAL3003satin finish08-3210131424,5414,53033303771640 7.54 €
06460-0AE27X45ruby red RAL3003satin finish08-3210131424,5414,53033303771645 7.54 €
06460-0AE27X50ruby red RAL3003satin finish08-3210131424,5414,53033303771650 7.54 €
06460-0AE3X10silver metallicsatin finish08-3210131424,5414,53033303771610 6.93 €
06460-0AE3X15silver metallicsatin finish08-3210131424,5414,53033303771615 6.93 €
06460-0AE3X20silver metallicsatin finish08-3210131424,5414,53033303771620 6.93 €
06460-0AE3X25silver metallicsatin finish08-3210131424,5414,53033303771625 6.93 €
06460-0AE3X30silver metallicsatin finish08-3210131424,5414,53033303771630 6.93 €
06460-0AE3X35silver metallicsatin finish08-3210131424,5414,53033303771635 7.54 €
06460-0AE3X40silver metallicsatin finish08-3210131424,5414,53033303771640 7.54 €
06460-0AE3X45silver metallicsatin finish08-3210131424,5414,53033303771645 7.54 €
06460-0AE3X50silver metallicsatin finish08-3210131424,5414,53033303771650 7.54 €
06460-0A027X10ruby red RAL3003satin finish010-2410131424,5414,53033303771610 6.93 €
06460-0A027X15ruby red RAL3003satin finish010-2410131424,5414,53033303771615 6.93 €
06460-0A027X20ruby red RAL3003satin finish010-2410131424,5414,53033303771620 6.93 €
06460-0A027X25ruby red RAL3003satin finish010-2410131424,5414,53033303771625 6.93 €
06460-0A027X30ruby red RAL3003satin finish010-2410131424,5414,53033303771630 6.93 €
06460-0A027X35ruby red RAL3003satin finish010-2410131424,5414,53033303771635 7.54 €
06460-0A027X40ruby red RAL3003satin finish010-2410131424,5414,53033303771640 7.54 €
06460-0A027X45ruby red RAL3003satin finish010-2410131424,5414,53033303771645 7.54 €
06460-0A027X50ruby red RAL3003satin finish010-2410131424,5414,53033303771650 7.54 €
06460-0A02X10orange RAL 2004satin finish010-2410131424,5414,53033303771610 6.93 €
06460-0A02X15orange RAL 2004satin finish010-2410131424,5414,53033303771615 6.93 €
06460-0A02X20orange RAL 2004satin finish010-2410131424,5414,53033303771620 6.93 €
06460-0A02X25orange RAL 2004satin finish010-2410131424,5414,53033303771625 6.93 €
06460-0A02X30orange RAL 2004satin finish010-2410131424,5414,53033303771630 6.93 €
06460-0A02X35orange RAL 2004satin finish010-2410131424,5414,53033303771635 7.54 €
06460-0A02X40orange RAL 2004satin finish010-2410131424,5414,53033303771640 7.54 €
06460-0A02X45orange RAL 2004satin finish010-2410131424,5414,53033303771645 7.54 €
06460-0A02X50orange RAL 2004satin finish010-2410131424,5414,53033303771650 7.54 €
06460-0A03X10silver metallicsatin finish010-2410131424,5414,53033303771610 6.93 €
06460-0A03X15silver metallicsatin finish010-2410131424,5414,53033303771615 6.93 €
06460-0A03X20silver metallicsatin finish010-2410131424,5414,53033303771620 6.93 €
06460-0A03X25silver metallicsatin finish010-2410131424,5414,53033303771625 6.93 €
06460-0A03X30silver metallicsatin finish010-2410131424,5414,53033303771630 6.93 €
06460-0A03X35silver metallicsatin finish010-2410131424,5414,53033303771635 7.54 €
06460-0A03X40silver metallicsatin finish010-2410131424,5414,53033303771640 7.54 €
06460-0A03X45silver metallicsatin finish010-2410131424,5414,53033303771645 7.54 €
06460-0A03X50silver metallicsatin finish010-2410131424,5414,53033303771650 7.54 €
06460-1A027X10ruby red RAL3003satin finish110-2410131424,5414,53134404771610 6.93 €
06460-1A027X15ruby red RAL3003satin finish110-2410131424,5414,53134404771615 6.93 €
06460-1A027X20ruby red RAL3003satin finish110-2410131424,5414,53134404771620 6.93 €
06460-1A027X25ruby red RAL3003satin finish110-2410131424,5414,53134404771625 6.93 €
06460-1A027X30ruby red RAL3003satin finish110-2410131424,5414,53134404771630 6.93 €
06460-1A027X35ruby red RAL3003satin finish110-2410131424,5414,53134404771635 7.54 €
06460-1A027X40ruby red RAL3003satin finish110-2410131424,5414,53134404771640 7.54 €
06460-1A027X45ruby red RAL3003satin finish110-2410131424,5414,53134404771645 7.54 €
06460-1A027X50ruby red RAL3003satin finish110-2410131424,5414,53134404771650 7.54 €
06460-1A02X10orange RAL 2004satin finish110-2410131424,5414,53134404771610 6.93 €
06460-1A02X15orange RAL 2004satin finish110-2410131424,5414,53134404771615 6.93 €
06460-1A02X20orange RAL 2004satin finish110-2410131424,5414,53134404771620 6.93 €
06460-1A02X25orange RAL 2004satin finish110-2410131424,5414,53134404771625 6.93 €
06460-1A02X30orange RAL 2004satin finish110-2410131424,5414,53134404771630 6.93 €
06460-1A02X35orange RAL 2004satin finish110-2410131424,5414,53134404771635 7.54 €
06460-1A02X40orange RAL 2004satin finish110-2410131424,5414,53134404771640 7.54 €
06460-1A02X45orange RAL 2004satin finish110-2410131424,5414,53134404771645 7.54 €
06460-1A02X50orange RAL 2004satin finish110-2410131424,5414,53134404771650 7.54 €
06460-1A03X10silver metallicsatin finish110-2410131424,5414,53134404771610 6.93 €
06460-1A03X15silver metallicsatin finish110-2410131424,5414,53134404771615 6.93 €
06460-1A03X20silver metallicsatin finish110-2410131424,5414,53134404771620 6.93 €
06460-1A03X25silver metallicsatin finish110-2410131424,5414,53134404771625 6.93 €
06460-1A03X30silver metallicsatin finish110-2410131424,5414,53134404771630 6.93 €
06460-1A03X35silver metallicsatin finish110-2410131424,5414,53134404771635 7.54 €
06460-1A03X40silver metallicsatin finish110-2410131424,5414,53134404771640 7.54 €
06460-1A03X45silver metallicsatin finish110-2410131424,5414,53134404771645 7.54 €
06460-1A03X50silver metallicsatin finish110-2410131424,5414,53134404771650 7.54 €
06460-1A127X10ruby red RAL3003satin finish110-3210131424,5414,53134404771610 6.93 €
06460-1A127X15ruby red RAL3003satin finish110-3210131424,5414,53134404771615 6.93 €
06460-1A127X20ruby red RAL3003satin finish110-3210131424,5414,53134404771620 6.93 €
06460-1A127X25ruby red RAL3003satin finish110-3210131424,5414,53134404771625 6.93 €
06460-1A127X30ruby red RAL3003satin finish110-3210131424,5414,53134404771630 6.93 €
06460-1A127X35ruby red RAL3003satin finish110-3210131424,5414,53134404771635 7.54 €
06460-1A127X40ruby red RAL3003satin finish110-3210131424,5414,53134404771640 7.54 €
06460-1A127X45ruby red RAL3003satin finish110-3210131424,5414,53134404771645 7.54 €
06460-1A127X50ruby red RAL3003satin finish110-3210131424,5414,53134404771650 7.54 €
06460-1A12X10orange RAL 2004satin finish110-3210131424,5414,53134404771610 6.93 €
06460-1A12X15orange RAL 2004satin finish110-3210131424,5414,53134404771615 6.93 €
06460-1A12X20orange RAL 2004satin finish110-3210131424,5414,53134404771620 6.93 €
06460-1A12X25orange RAL 2004satin finish110-3210131424,5414,53134404771625 6.93 €
06460-1A12X30orange RAL 2004satin finish110-3210131424,5414,53134404771630 6.93 €
06460-1A12X35orange RAL 2004satin finish110-3210131424,5414,53134404771635 7.54 €
06460-1A12X40orange RAL 2004satin finish110-3210131424,5414,53134404771640 7.54 €
06460-1A12X45orange RAL 2004satin finish110-3210131424,5414,53134404771645 7.54 €
06460-1A12X50orange RAL 2004satin finish110-3210131424,5414,53134404771650 7.54 €
06460-1A13X10silver metallicsatin finish110-3210131424,5414,53134404771610 6.93 €
06460-1A13X15silver metallicsatin finish110-3210131424,5414,53134404771615 6.93 €
06460-1A13X20silver metallicsatin finish110-3210131424,5414,53134404771620 6.93 €
06460-1A13X25silver metallicsatin finish110-3210131424,5414,53134404771625 6.93 €
06460-1A13X30silver metallicsatin finish110-3210131424,5414,53134404771630 6.93 €
06460-1A13X35silver metallicsatin finish110-3210131424,5414,53134404771635 7.54 €
06460-1A13X40silver metallicsatin finish110-3210131424,5414,53134404771640 7.54 €
06460-1A13X45silver metallicsatin finish110-3210131424,5414,53134404771645 7.54 €
06460-1A13X50silver metallicsatin finish110-3210131424,5414,53134404771650 7.54 €
06460-1A227X10ruby red RAL3003satin finish11/4-2010131424,5414,53134404771610 6.93 €
06460-1A227X15ruby red RAL3003satin finish11/4-2010131424,5414,53134404771615 6.93 €
06460-1A227X20ruby red RAL3003satin finish11/4-2010131424,5414,53134404771620 6.93 €
06460-1A227X25ruby red RAL3003satin finish11/4-2010131424,5414,53134404771625 6.93 €
06460-1A227X30ruby red RAL3003satin finish11/4-2010131424,5414,53134404771630 6.93 €
06460-1A227X35ruby red RAL3003satin finish11/4-2010131424,5414,53134404771635 7.54 €
06460-1A227X40ruby red RAL3003satin finish11/4-2010131424,5414,53134404771640 7.54 €
06460-1A227X45ruby red RAL3003satin finish11/4-2010131424,5414,53134404771645 7.54 €
06460-1A227X50ruby red RAL3003satin finish11/4-2010131424,5414,53134404771650 7.54 €
06460-1A22X10orange RAL 2004satin finish11/4-2010131424,5414,53134404771610 6.93 €
06460-1A22X15orange RAL 2004satin finish11/4-2010131424,5414,53134404771615 6.93 €
06460-1A22X20orange RAL 2004satin finish11/4-2010131424,5414,53134404771620 6.93 €
06460-1A22X25orange RAL 2004satin finish11/4-2010131424,5414,53134404771625 6.93 €
06460-1A22X30orange RAL 2004satin finish11/4-2010131424,5414,53134404771630 6.93 €
06460-1A22X35orange RAL 2004satin finish11/4-2010131424,5414,53134404771635 7.54 €
06460-1A22X40orange RAL 2004satin finish11/4-2010131424,5414,53134404771640 7.54 €
06460-1A22X45orange RAL 2004satin finish11/4-2010131424,5414,53134404771645 7.54 €
06460-1A22X50orange RAL 2004satin finish11/4-2010131424,5414,53134404771650 7.54 €
06460-1A23X10silver metallicsatin finish11/4-2010131424,5414,53134404771610 6.93 €
06460-1A23X15silver metallicsatin finish11/4-2010131424,5414,53134404771615 6.93 €
06460-1A23X20silver metallicsatin finish11/4-2010131424,5414,53134404771620 6.93 €
06460-1A23X25silver metallicsatin finish11/4-2010131424,5414,53134404771625 6.93 €
06460-1A23X30silver metallicsatin finish11/4-2010131424,5414,53134404771630 6.93 €
06460-1A23X35silver metallicsatin finish11/4-2010131424,5414,53134404771635 7.54 €
06460-1A23X40silver metallicsatin finish11/4-2010131424,5414,53134404771640 7.54 €
06460-1A23X45silver metallicsatin finish11/4-2010131424,5414,53134404771645 7.54 €
06460-1A23X50silver metallicsatin finish11/4-2010131424,5414,53134404771650 7.54 €
06460-2A227X15ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A227X20ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A227X25ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A227X30ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A227X35ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A227X40ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A227X45ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A227X50ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A227X55ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A227X60ruby red RAL3003satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A22X15orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A22X20orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A22X25orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A22X30orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A22X35orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A22X40orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A22X45orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A22X50orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A22X55orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A22X60orange RAL 2004satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A23X15silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A23X20silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A23X25silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A23X30silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A23X35silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A23X40silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A23X45silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A23X50silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A23X55silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A23X60silver metallicsatin finish21/4-2013,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A327X15ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A327X20ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A327X25ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A327X30ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A327X35ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A327X40ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A327X45ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A327X50ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A327X55ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A327X60ruby red RAL3003satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A32X15orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A32X20orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A32X25orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A32X30orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A32X35orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A32X40orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A32X45orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A32X50orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A32X55orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A32X60orange RAL 2004satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A33X15silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A33X20silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A33X25silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A33X30silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A33X35silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A33X40silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A33X45silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A33X50silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A33X55silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A33X60silver metallicsatin finish25/16-1813,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A427X15ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A427X20ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A427X25ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A427X30ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A427X35ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A427X40ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A427X45ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A427X50ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A427X55ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A427X60ruby red RAL3003satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A42X15orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A42X20orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A42X25orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A42X30orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A42X35orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A42X40orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A42X45orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A42X50orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A42X55orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A42X60orange RAL 2004satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-2A43X15silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52015 8.74 €
06460-2A43X20silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52020 8.74 €
06460-2A43X25silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52025 8.74 €
06460-2A43X30silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52030 8.74 €
06460-2A43X35silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52035 9.34 €
06460-2A43X40silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52040 9.34 €
06460-2A43X45silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52045 9.34 €
06460-2A43X50silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52050 9.34 €
06460-2A43X55silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52055 9.34 €
06460-2A43X60silver metallicsatin finish23/8-1613,518,51928,56,517,542,545,56574,59,52060 9.34 €
06460-3A327X15ruby red RAL3003satin finish35/16-1816212237102454,558,58091112215 9.64 €
06460-3A327X20ruby red RAL3003satin finish35/16-1816212237102454,558,58091112220 9.64 €
06460-3A327X25ruby red RAL3003satin finish35/16-1816212237102454,558,58091112225 9.64 €
06460-3A327X30ruby red RAL3003satin finish35/16-1816212237102454,558,58091112230 9.64 €
06460-3A327X35ruby red RAL3003satin finish35/16-1816212237102454,558,58091112235 10.30 €
06460-3A327X40ruby red RAL3003satin finish35/16-1816212237102454,558,58091112240 10.30 €
06460-3A327X45ruby red RAL3003satin finish35/16-1816212237102454,558,58091112245 10.30 €
06460-3A327X50ruby red RAL3003satin finish35/16-1816212237102454,558,58091112250 10.30 €
06460-3A327X55ruby red RAL3003satin finish35/16-1816212237102454,558,58091112255 10.30 €
06460-3A327X60ruby red RAL3003satin finish35/16-1816212237102454,558,58091112260 10.30 €
06460-3A32X15orange RAL 2004satin finish35/16-1816212237102454,558,58091112215 9.64 €
06460-3A32X20orange RAL 2004satin finish35/16-1816212237102454,558,58091112220 9.64 €
06460-3A32X25orange RAL 2004satin finish35/16-1816212237102454,558,58091112225 9.64 €
06460-3A32X30orange RAL 2004satin finish35/16-1816212237102454,558,58091112230 9.64 €
06460-3A32X35orange RAL 2004satin finish35/16-1816212237102454,558,58091112235 10.30 €
06460-3A32X40orange RAL 2004satin finish35/16-1816212237102454,558,58091112240 10.30 €
06460-3A32X45orange RAL 2004satin finish35/16-1816212237102454,558,58091112245 10.30 €
06460-3A32X50orange RAL 2004satin finish35/16-1816212237102454,558,58091112250 10.30 €
06460-3A32X55orange RAL 2004satin finish35/16-1816212237102454,558,58091112255 10.30 €
06460-3A32X60orange RAL 2004satin finish35/16-1816212237102454,558,58091112260 10.30 €
06460-3A33X15silver metallicsatin finish35/16-1816212237102454,558,58091112215 9.64 €
06460-3A33X20silver metallicsatin finish35/16-1816212237102454,558,58091112220 9.64 €
06460-3A33X25silver metallicsatin finish35/16-1816212237102454,558,58091112225 9.64 €
06460-3A33X30silver metallicsatin finish35/16-1816212237102454,558,58091112230 9.64 €
06460-3A33X35silver metallicsatin finish35/16-1816212237102454,558,58091112235 10.30 €
06460-3A33X40silver metallicsatin finish35/16-1816212237102454,558,58091112240 10.30 €
06460-3A33X45silver metallicsatin finish35/16-1816212237102454,558,58091112245 10.30 €
06460-3A33X50silver metallicsatin finish35/16-1816212237102454,558,58091112250 10.30 €
06460-3A33X55silver metallicsatin finish35/16-1816212237102454,558,58091112255 10.30 €
06460-3A33X60silver metallicsatin finish35/16-1816212237102454,558,58091112260 10.30 €
06460-3A427X15ruby red RAL3003satin finish33/8-1616212237102454,558,58091112215 9.64 €
06460-3A427X20ruby red RAL3003satin finish33/8-1616212237102454,558,58091112220 9.64 €
06460-3A427X25ruby red RAL3003satin finish33/8-1616212237102454,558,58091112225 9.64 €
06460-3A427X30ruby red RAL3003satin finish33/8-1616212237102454,558,58091112230 9.64 €
06460-3A427X35ruby red RAL3003satin finish33/8-1616212237102454,558,58091112235 10.30 €
06460-3A427X40ruby red RAL3003satin finish33/8-1616212237102454,558,58091112240 10.30 €
06460-3A427X45ruby red RAL3003satin finish33/8-1616212237102454,558,58091112245 10.30 €
06460-3A427X50ruby red RAL3003satin finish33/8-1616212237102454,558,58091112250 10.30 €
06460-3A427X55ruby red RAL3003satin finish33/8-1616212237102454,558,58091112255 10.30 €
06460-3A427X60ruby red RAL3003satin finish33/8-1616212237102454,558,58091112260 10.30 €
06460-3A42X15orange RAL 2004satin finish33/8-1616212237102454,558,58091112215 9.64 €
06460-3A42X20orange RAL 2004satin finish33/8-1616212237102454,558,58091112220 9.64 €
06460-3A42X25orange RAL 2004satin finish33/8-1616212237102454,558,58091112225 9.64 €
06460-3A42X30orange RAL 2004satin finish33/8-1616212237102454,558,58091112230 9.64 €
06460-3A42X35orange RAL 2004satin finish33/8-1616212237102454,558,58091112235 10.30 €
06460-3A42X40orange RAL 2004satin finish33/8-1616212237102454,558,58091112240 10.30 €
06460-3A42X45orange RAL 2004satin finish33/8-1616212237102454,558,58091112245 10.30 €
06460-3A42X50orange RAL 2004satin finish33/8-1616212237102454,558,58091112250 10.30 €
06460-3A42X55orange RAL 2004satin finish33/8-1616212237102454,558,58091112255 10.30 €
06460-3A42X60orange RAL 2004satin finish33/8-1616212237102454,558,58091112260 10.30 €
06460-3A43X15silver metallicsatin finish33/8-1616212237102454,558,58091112215 9.64 €
06460-3A43X20silver metallicsatin finish33/8-1616212237102454,558,58091112220 9.64 €
06460-3A43X25silver metallicsatin finish33/8-1616212237102454,558,58091112225 9.64 €
06460-3A43X30silver metallicsatin finish33/8-1616212237102454,558,58091112230 9.64 €
06460-3A43X35silver metallicsatin finish33/8-1616212237102454,558,58091112235 10.30 €
06460-3A43X40silver metallicsatin finish33/8-1616212237102454,558,58091112240 10.30 €
06460-3A43X45silver metallicsatin finish33/8-1616212237102454,558,58091112245 10.30 €
06460-3A43X50silver metallicsatin finish33/8-1616212237102454,558,58091112250 10.30 €
06460-3A43X55silver metallicsatin finish33/8-1616212237102454,558,58091112255 10.30 €
06460-3A43X60silver metallicsatin finish33/8-1616212237102454,558,58091112260 10.30 €
06460-4A427X20ruby red RAL3003satin finish43/8-16192727,54310276367,595109132420 11.34 €
06460-4A427X25ruby red RAL3003satin finish43/8-16192727,54310276367,595109132425 11.34 €
06460-4A427X30ruby red RAL3003satin finish43/8-16192727,54310276367,595109132430 11.34 €
06460-4A427X35ruby red RAL3003satin finish43/8-16192727,54310276367,595109132435 11.90 €
06460-4A427X40ruby red RAL3003satin finish43/8-16192727,54310276367,595109132440 11.90 €
06460-4A427X45ruby red RAL3003satin finish43/8-16192727,54310276367,595109132445 11.90 €
06460-4A427X50ruby red RAL3003satin finish43/8-16192727,54310276367,595109132450 11.90 €
06460-4A427X55ruby red RAL3003satin finish43/8-16192727,54310276367,595109132455 11.90 €
06460-4A427X60ruby red RAL3003satin finish43/8-16192727,54310276367,595109132460 11.90 €
06460-4A427X70ruby red RAL3003satin finish43/8-16192727,54310276367,595109132470 12.72 €
06460-4A427X80ruby red RAL3003satin finish43/8-16192727,54310276367,595109132480 12.72 €
06460-4A427X90ruby red RAL3003satin finish43/8-16192727,54310276367,595109132490 12.72 €
06460-4A42X20orange RAL 2004satin finish43/8-16192727,54310276367,595109132420 11.34 €
06460-4A42X25orange RAL 2004satin finish43/8-16192727,54310276367,595109132425 11.34 €
06460-4A42X30orange RAL 2004satin finish43/8-16192727,54310276367,595109132430 11.34 €
06460-4A42X35orange RAL 2004satin finish43/8-16192727,54310276367,595109132435 11.90 €
06460-4A42X40orange RAL 2004satin finish43/8-16192727,54310276367,595109132440 11.90 €
06460-4A42X45orange RAL 2004satin finish43/8-16192727,54310276367,595109132445 11.90 €
06460-4A42X50orange RAL 2004satin finish43/8-16192727,54310276367,595109132450 11.90 €
06460-4A42X55orange RAL 2004satin finish43/8-16192727,54310276367,595109132455 11.90 €
06460-4A42X60orange RAL 2004satin finish43/8-16192727,54310276367,595109132460 11.90 €
06460-4A42X70orange RAL 2004satin finish43/8-16192727,54310276367,595109132470 12.72 €
06460-4A42X80orange RAL 2004satin finish43/8-16192727,54310276367,595109132480 12.72 €
06460-4A42X90orange RAL 2004satin finish43/8-16192727,54310276367,595109132490 12.72 €
06460-4A43X20silver metallicsatin finish43/8-16192727,54310276367,595109132420 11.34 €
06460-4A43X25silver metallicsatin finish43/8-16192727,54310276367,595109132425 11.34 €
06460-4A43X30silver metallicsatin finish43/8-16192727,54310276367,595109132430 11.34 €
06460-4A43X35silver metallicsatin finish43/8-16192727,54310276367,595109132435 11.90 €
06460-4A43X40silver metallicsatin finish43/8-16192727,54310276367,595109132440 11.90 €
06460-4A43X45silver metallicsatin finish43/8-16192727,54310276367,595109132445 11.90 €
06460-4A43X50silver metallicsatin finish43/8-16192727,54310276367,595109132450 11.90 €
06460-4A43X55silver metallicsatin finish43/8-16192727,54310276367,595109132455 11.90 €
06460-4A43X60silver metallicsatin finish43/8-16192727,54310276367,595109132460 11.90 €
06460-4A43X70silver metallicsatin finish43/8-16192727,54310276367,595109132470 12.72 €
06460-4A43X80silver metallicsatin finish43/8-16192727,54310276367,595109132480 12.72 €
06460-4A43X90silver metallicsatin finish43/8-16192727,54310276367,595109132490 12.72 €
06460-4A527X20ruby red RAL3003satin finish41/2-13192727,54310276367,595109132420 11.34 €
06460-4A527X25ruby red RAL3003satin finish41/2-13192727,54310276367,595109132425 11.34 €
06460-4A527X30ruby red RAL3003satin finish41/2-13192727,54310276367,595109132430 11.34 €
06460-4A527X35ruby red RAL3003satin finish41/2-13192727,54310276367,595109132435 11.90 €
06460-4A527X40ruby red RAL3003satin finish41/2-13192727,54310276367,595109132440 11.90 €
06460-4A527X45ruby red RAL3003satin finish41/2-13192727,54310276367,595109132445 11.90 €
06460-4A527X50ruby red RAL3003satin finish41/2-13192727,54310276367,595109132450 11.90 €
06460-4A527X55ruby red RAL3003satin finish41/2-13192727,54310276367,595109132455 11.90 €
06460-4A527X60ruby red RAL3003satin finish41/2-13192727,54310276367,595109132460 11.90 €
06460-4A527X70ruby red RAL3003satin finish41/2-13192727,54310276367,595109132470 12.72 €
06460-4A527X80ruby red RAL3003satin finish41/2-13192727,54310276367,595109132480 12.72 €
06460-4A527X90ruby red RAL3003satin finish41/2-13192727,54310276367,595109132490 12.72 €
06460-4A52X20orange RAL 2004satin finish41/2-13192727,54310276367,595109132420 11.34 €
06460-4A52X25orange RAL 2004satin finish41/2-13192727,54310276367,595109132425 11.34 €
06460-4A52X30orange RAL 2004satin finish41/2-13192727,54310276367,595109132430 11.34 €
06460-4A52X35orange RAL 2004satin finish41/2-13192727,54310276367,595109132435 11.90 €
06460-4A52X40orange RAL 2004satin finish41/2-13192727,54310276367,595109132440 11.90 €
06460-4A52X45orange RAL 2004satin finish41/2-13192727,54310276367,595109132445 11.90 €
06460-4A52X50orange RAL 2004satin finish41/2-13192727,54310276367,595109132450 11.90 €
06460-4A52X55orange RAL 2004satin finish41/2-13192727,54310276367,595109132455 11.90 €
06460-4A52X60orange RAL 2004satin finish41/2-13192727,54310276367,595109132460 11.90 €
06460-4A52X70orange RAL 2004satin finish41/2-13192727,54310276367,595109132470 12.72 €
06460-4A52X80orange RAL 2004satin finish41/2-13192727,54310276367,595109132480 12.72 €
06460-4A52X90orange RAL 2004satin finish41/2-13192727,54310276367,595109132490 12.72 €
06460-4A53X20silver metallicsatin finish41/2-13192727,54310276367,595109132420 11.34 €
06460-4A53X25silver metallicsatin finish41/2-13192727,54310276367,595109132425 11.34 €
06460-4A53X30silver metallicsatin finish41/2-13192727,54310276367,595109132430 11.34 €
06460-4A53X35silver metallicsatin finish41/2-13192727,54310276367,595109132435 11.90 €
06460-4A53X40silver metallicsatin finish41/2-13192727,54310276367,595109132440 11.90 €
06460-4A53X45silver metallicsatin finish41/2-13192727,54310276367,595109132445 11.90 €
06460-4A53X50silver metallicsatin finish41/2-13192727,54310276367,595109132450 11.90 €
06460-4A53X55silver metallicsatin finish41/2-13192727,54310276367,595109132455 11.90 €
06460-4A53X60silver metallicsatin finish41/2-13192727,54310276367,595109132460 11.90 €
06460-4A53X70silver metallicsatin finish41/2-13192727,54310276367,595109132470 12.72 €
06460-4A53X80silver metallicsatin finish41/2-13192727,54310276367,595109132480 12.72 €
06460-4A53X90silver metallicsatin finish41/2-13192727,54310276367,595109132490 12.72 €
06460-5A527X25ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152625 14.25 €
06460-5A527X30ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152630 14.25 €
06460-5A527X35ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152635 15.12 €
06460-5A527X40ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152640 15.12 €
06460-5A527X45ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152645 15.12 €
06460-5A527X50ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152650 15.12 €
06460-5A527X55ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152655 15.12 €
06460-5A527X60ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152660 15.12 €
06460-5A527X70ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152670 16.13 €
06460-5A527X80ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152680 16.13 €
06460-5A527X90ruby red RAL3003satin finish51/2-13233132491231,57377,5110126152690 16.13 €
06460-5A52X25orange RAL 2004satin finish51/2-13233132491231,57377,5110126152625 14.25 €
06460-5A52X30orange RAL 2004satin finish51/2-13233132491231,57377,5110126152630 14.25 €
06460-5A52X35orange RAL 2004satin finish51/2-13233132491231,57377,5110126152635 15.12 €
06460-5A52X40orange RAL 2004satin finish51/2-13233132491231,57377,5110126152640 15.12 €
06460-5A52X45orange RAL 2004satin finish51/2-13233132491231,57377,5110126152645 15.12 €
06460-5A52X50orange RAL 2004satin finish51/2-13233132491231,57377,5110126152650 15.12 €
06460-5A52X55orange RAL 2004satin finish51/2-13233132491231,57377,5110126152655 15.12 €
06460-5A52X60orange RAL 2004satin finish51/2-13233132491231,57377,5110126152660 15.12 €
06460-5A52X70orange RAL 2004satin finish51/2-13233132491231,57377,5110126152670 16.13 €
06460-5A52X80orange RAL 2004satin finish51/2-13233132491231,57377,5110126152680 16.13 €
06460-5A52X90orange RAL 2004satin finish51/2-13233132491231,57377,5110126152690 16.13 €
06460-5A53X25silver metallicsatin finish51/2-13233132491231,57377,5110126152625 14.25 €
06460-5A53X30silver metallicsatin finish51/2-13233132491231,57377,5110126152630 14.25 €
06460-5A53X35silver metallicsatin finish51/2-13233132491231,57377,5110126152635 15.12 €
06460-5A53X40silver metallicsatin finish51/2-13233132491231,57377,5110126152640 15.12 €
06460-5A53X45silver metallicsatin finish51/2-13233132491231,57377,5110126152645 15.12 €
06460-5A53X50silver metallicsatin finish51/2-13233132491231,57377,5110126152650 15.12 €
06460-5A53X55silver metallicsatin finish51/2-13233132491231,57377,5110126152655 15.12 €
06460-5A53X60silver metallicsatin finish51/2-13233132491231,57377,5110126152660 15.12 €
06460-5A53X70silver metallicsatin finish51/2-13233132491231,57377,5110126152670 16.13 €
06460-5A53X80silver metallicsatin finish51/2-13233132491231,57377,5110126152680 16.13 €
06460-5A53X90silver metallicsatin finish51/2-13233132491231,57377,5110126152690 16.13 €
06460-5A627X25ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152625 14.25 €
06460-5A627X30ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152630 14.25 €
06460-5A627X35ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152635 15.12 €
06460-5A627X40ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152640 15.12 €
06460-5A627X45ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152645 15.12 €
06460-5A627X50ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152650 15.12 €
06460-5A627X55ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152655 15.12 €
06460-5A627X60ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152660 15.12 €
06460-5A627X70ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152670 16.13 €
06460-5A627X80ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152680 16.13 €
06460-5A627X90ruby red RAL3003satin finish55/8-11233132491231,57377,5110126152690 16.13 €
06460-5A62X25orange RAL 2004satin finish55/8-11233132491231,57377,5110126152625 14.25 €
06460-5A62X30orange RAL 2004satin finish55/8-11233132491231,57377,5110126152630 14.25 €
06460-5A62X35orange RAL 2004satin finish55/8-11233132491231,57377,5110126152635 15.12 €
06460-5A62X40orange RAL 2004satin finish55/8-11233132491231,57377,5110126152640 15.12 €
06460-5A62X45orange RAL 2004satin finish55/8-11233132491231,57377,5110126152645 15.12 €
06460-5A62X50orange RAL 2004satin finish55/8-11233132491231,57377,5110126152650 15.12 €
06460-5A62X55orange RAL 2004satin finish55/8-11233132491231,57377,5110126152655 15.12 €
06460-5A62X60orange RAL 2004satin finish55/8-11233132491231,57377,5110126152660 15.12 €
06460-5A62X70orange RAL 2004satin finish55/8-11233132491231,57377,5110126152670 16.13 €
06460-5A62X80orange RAL 2004satin finish55/8-11233132491231,57377,5110126152680 16.13 €
06460-5A62X90orange RAL 2004satin finish55/8-11233132491231,57377,5110126152690 16.13 €
06460-5A63X25silver metallicsatin finish55/8-11233132491231,57377,5110126152625 14.25 €
06460-5A63X30silver metallicsatin finish55/8-11233132491231,57377,5110126152630 14.25 €
06460-5A63X35silver metallicsatin finish55/8-11233132491231,57377,5110126152635 15.12 €
06460-5A63X40silver metallicsatin finish55/8-11233132491231,57377,5110126152640 15.12 €
06460-5A63X45silver metallicsatin finish55/8-11233132491231,57377,5110126152645 15.12 €
06460-5A63X50silver metallicsatin finish55/8-11233132491231,57377,5110126152650 15.12 €
06460-5A63X55silver metallicsatin finish55/8-11233132491231,57377,5110126152655 15.12 €
06460-5A63X60silver metallicsatin finish55/8-11233132491231,57377,5110126152660 15.12 €
06460-5A63X70silver metallicsatin finish55/8-11233132491231,57377,5110126152670 16.13 €
06460-5A63X80silver metallicsatin finish55/8-11233132491231,57377,5110126152680 16.13 €
06460-5A63X90silver metallicsatin finish55/8-11233132491231,57377,5110126152690 16.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83