norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, flat, internal thread, steel parts stainless steel, inch
06449 inch

Clamping levers, flat, internal thread, steel parts stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Stainless steel parts bright.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06449 inch Clamping levers, flat, internal thread, steel parts stainless steel, inch 194 kB

Drawings

Clamping levers, flat, internal thread, steel parts stainless steel, inch

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06449-2A22orange RAL 2004plastic-coated21/4-201213,518,519,128,56,517,829,232,26574,510,120 12.25 €
06449-2A32orange RAL 2004plastic-coated25/16-181213,518,519,128,56,517,829,232,26574,510,120 12.25 €
06449-3A32orange RAL 2004plastic-coated35/16-18141621,222371023,83842809111,722 13.89 €
06449-3A42orange RAL 2004plastic-coated33/8-16141621,222371023,83842809111,722 13.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83