norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation by e.g. program controlled pneumatic cylinder or by remote control using bowden cables.
A washer is available to aid screwing in the indexing plungers. The washer is placed on the threaded sleeve so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089Drawing reference:
Form J: with threaded pin, without locknut
Form K: with threaded pin, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03096 inch Indexing plungers without collar, inch 201 kB

Drawings (total overview)

Indexing plungers without collar, inch

Indexing plungers without collar, Form J, inch

More information

Drawings

Indexing plungers without collar, Form J, inch

Item selection/filter

Order No.SizeMain
material
Surface finish
body
FormDD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.CADAcc.PriceOrder
03096-1903AJ9steelhardenedJ31/4-28M224173,53,50,84,51003094-99 8.31 €
03096-1004AK0steelhardenedJ45/16-24M3322174161203094-90 7.91 €
03096-1105AL1steelhardenedJ53/8-24M43724851,351203094-91 7.54 €
03096-1206A52steelhardenedJ61/2-13M64228861,861403094-92 8.10 €
03096-1308A63steelhardenedJ85/8-11M856361282,3153503094-93 8.72 €
03096-1410A74steelhardenedJ103/4-10M8624012102,8153403094-94 13.65 €
03096-1412AO4steelhardenedJ123/4-16M8664212122,8153903094-94 15.03 €
03096-1516A85steelhardenedJ161-8M10805014163,2204603094-95 17.05 €
03096-01903AJ9stainless steelhardenedJ31/4-28M224173,53,50,84,51003094-99 14.93 €
03096-01004AK0stainless steelhardenedJ45/16-24M3322174161203094-90 14.23 €
03096-01105AL1stainless steelhardenedJ53/8-24M43724851,351203094-91 12.18 €
03096-01206A52stainless steelhardenedJ61/2-13M64228861,861403094-92 14.64 €
03096-01308A63stainless steelhardenedJ85/8-11M856361282,3153503094-93 16.56 €
03096-01410A74stainless steelhardenedJ103/4-10M8624012102,8153403094-94 26.07 €
03096-01412AO4stainless steelhardenedJ123/4-16M8664212122,8153903094-94 28.69 €
03096-01516A85stainless steelhardenedJ161-8M10805014163,2204603094-95 32.59 €
03096-11903AJ9stainless steelnot hardenedJ31/4-28M224173,53,50,84,51003094-99 14.93 €
03096-11004AK0stainless steelnot hardenedJ45/16-24M3322174161203094-90 14.23 €
03096-11105AL1stainless steelnot hardenedJ53/8-24M43724851,351203094-91 12.18 €
03096-11206A52stainless steelnot hardenedJ61/2-13M64228861,861403094-92 14.64 €
03096-11308A63stainless steelnot hardenedJ85/8-11M856361282,3153503094-93 16.56 €
03096-11410A74stainless steelnot hardenedJ103/4-10M8624012102,8153403094-94 26.07 €
03096-11412AO4stainless steelnot hardenedJ123/4-16M8664212122,8153903094-94 28.69 €
03096-11516A85stainless steelnot hardenedJ161-8M10805014163,2204603094-95 32.59 €

Indexing plungers without collar, Form K, inch

More information

Drawings

Indexing plungers without collar, Form K, inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03096-2903AJKsteelhardened31/4-28M224173,53,57/160,84,51003094-99 8.44 €
03096-2004AKKsteelhardened45/16-24M33221741/2161203094-90 8.07 €
03096-2105ALKsteelhardened53/8-24M43724859/161,351203094-91 7.69 €
03096-2206A5Ksteelhardened61/2-13M64228863/41,861403094-92 8.27 €
03096-2308A6Ksteelhardened85/8-11M8563612815/162,3153503094-93 9.32 €
03096-2410A7Ksteelhardened103/4-10M8624012101-1/82,8153403094-94 14.24 €
03096-2412AOKsteelhardened123/4-16M8664212121-1/82,8153903094-94 15.66 €
03096-2516A8Ksteelhardened161-8M1080501416-3,2204603094-95 17.81 €
03096-02903AJKstainless steelhardened31/4-28M224173,53,57/160,84,51003094-99 16.34 €
03096-02004AKKstainless steelhardened45/16-24M33221741/2161203094-90 15.54 €
03096-02105ALKstainless steelhardened53/8-24M43724859/161,351203094-91 13.29 €
03096-02206A5Kstainless steelhardened61/2-13M64228863/41,861403094-92 15.38 €
03096-02308A6Kstainless steelhardened85/8-11M8563612815/162,3153503094-93 18.49 €
03096-02410A7Kstainless steelhardened103/4-10M8624012101-1/82,8153403094-94 28.13 €
03096-02412AOKstainless steelhardened123/4-16M8664212121-1/82,8153903094-94 30.97 €
03096-02516A8Kstainless steelhardened161-8M1080501416-3,2204603094-95 35.19 €
03096-12903AJKstainless steelnot hardened31/4-28M224173,53,57/160,84,51003094-99 16.34 €
03096-12004AKKstainless steelnot hardened45/16-24M33221741/2161203094-90 15.54 €
03096-12105ALKstainless steelnot hardened53/8-24M43724859/161,351203094-91 13.29 €
03096-12206A5Kstainless steelnot hardened61/2-13M64228863/41,861403094-92 15.38 €
03096-12308A6Kstainless steelnot hardened85/8-11M8563612815/162,3153503094-93 18.49 €
03096-12410A7Kstainless steelnot hardened103/4-10M8624012101-1/82,8153403094-94 28.13 €
03096-12412AOKstainless steelnot hardened123/4-16M8664212121-1/82,8153903094-94 30.97 €
03096-12516A8Kstainless steelnot hardened161-8M1080501416-3,2204603094-95 35.19 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83