norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pillow block bearing, pedestal type SP, stainless steel housing
24240-01

Pillow block bearing, pedestal type SP, stainless steel housing

go back

Item description/product images

DescriptionMaterial:

Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.

Version:Plain bearing white.
Stainless steel parts bright.
Note:These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.Drawing reference:
1) ball bearing
2) plain bearing
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24240-01 Pillow block bearing pedestal type 201 kB
 General Information about the use of polymer and stainless steel pillow block bearings 73,8 kB

Drawings

Pillow block bearing, pedestal type SP, stainless steel housing

Item selection/filter

Order No.

Component
material
HousingDH1BHELL1D3E1H2CADAcc.PriceOrder
24240-01-12201stainless steel2011233,3126,164,49538,231131915 68.43 €
24240-01-15202stainless steel2021533,3126,164,49538,231131915 65.67 €
24240-01-20204stainless steel2042033,3126,164,49538,231131915 61.08 €
24240-01-25205stainless steel2052536,5140,669,710538,234131915,7 68.53 €
24240-01-30206stainless steel206304316583,212148,238,1172118,3 98.64 €
24240-01-35207stainless steel2073547,6167941274842,9172119 116.55 €
24240-01-40208stainless steel2084049,21841001375449,2172319 136.30 €
24240-01-112201POM2011233,3126,164,49538,231131915 68.43 €
24240-01-115202POM2021533,3126,164,49538,231131915 65.67 €
24240-01-120204POM2042033,3126,164,49538,231131915 61.08 €
24240-01-125205POM2052536,5140,669,710538,234132118,3 68.53 €
24240-01-130206POM206304316583,212148,238,1172119 98.64 €
24240-01-135207POM2073547,6167941274842,9172119 116.55 €
24240-01-140208POM2084049,21841001375449,2172319 136.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83