norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears stainless steel, module 2
toothing milled, straight teeth, engagement angle 20°, Form A with hub
22400-20_A

Spur gears stainless steel, module 2 toothing milled, straight...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400-20_A Spur gears stainless steel, module 2 toothing milled, straight teeth, engagement angle 20°, Form A with hub 254 kB

Drawings

Spur gears stainless steel, module 2
toothing milled, straight teeth, engagement angle 20°, Form A with hub

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22400-20-1120200012Awith hub212202824101835 23.94 €
22400-20-1120200013Awith hub213203026102035 25.94 €
22400-20-1120200014Awith hub214203228102235 26.23 €
22400-20-1120200015Awith hub215203430102435 28.49 €
22400-20-1120200020Awith hub220204440103035 34.52 €
22400-20-1120200024Awith hub224205248123535 37.89 €
22400-20-1120200025Awith hub225205450123535 43.95 €
22400-20-1120200030Awith hub230206460144035 45.61 €
22400-20-1120200040Awith hub240208480145035 65.79 €
22400-20-1120200050Awith hub25020104100167035 93.82 €
22400-20-1120200060Awith hub26020124120167035 149.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83