norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Black anodisedNote:Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21882_NA Nonius and zero reference, aluminium, self-adhesive or with holes 138 kB

Drawings

Nonius and zero reference, aluminium, self-adhesive or with holes

Item selection/filter

Overview of items (compressed)
Order No.Product typeKind of fasteningVersion 1Zero pointGraduationsBHCADAcc.PriceOrder
21882-0001vernier scaleself adhesivehorizontallefttop152 8.44 €
21882-0101vernier scaleself adhesiveverticaltopright152 8.44 €
21882-00zero reference markself adhesivehorizontal--152 6.07 €
21882-01zero reference markself adhesivevertical--152 6.07 €
21882-1001vernier scalefastening holeshorizontallefttop152 10.78 €
21882-1101vernier scalefastening holesverticaltopright152 10.78 €
21882-10zero reference markfastening holeshorizontal--152 8.21 €
21882-11zero reference markfastening holesvertical--152 8.21 €
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
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83