norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Shallow pot magnets with countersink SmCo
09071-20

Shallow pot magnets with countersink SmCo

go back

Item description/product images

DescriptionMaterial:Housing steel.
Magnetic core SmCo (samarium cobalt).
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 280°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-20 Shallow pot magnets with countersink SmCo 144 kB

Drawings

Shallow pot magnets with countersink SmCo

Item selection/filter

Order No.D

D1D2HMagnetic
force N
CADAcc.PriceOrder
09071-20-1616 ±0,153,56,64,557 8.38 €
09071-20-2020 ±0,154,59,3681 9.91 €
09071-20-2525 ±0,154,59,27105 12.02 €
09071-20-3232 ±0,25,511,57235 14.59 €
09071-20-4040 ±0,25,511,58540 24.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83