norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic star grip with clamping force intensifier
06210-10

Plastic star grip with clamping force intensifier

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Star grips with integrated clamping force intensifier can achieve double the clamping force compared to standard star grips.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the star grip.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:Star grip polyamidethermoplastic, black.
Steel parts 5.8 steel or stainless steel 1.4305.
Version:Metal parts trivalent blue passivated steel or bright stainless steel.
Axial needle bearing with hardened and ground thrust washer.
Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring
On request:Other thread lengths.Drawing reference:
Form K: tapped bush
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06210-10 Plastic star grip with clamping force intensifier 175 kB

Drawings (total overview)

Plastic star grip with clamping force intensifier

Plastic star grip, Form K, with clamping force intensifier and tapped bush

More information

Drawings

Plastic star grip, Form K, with clamping force intensifier and tapped bush

Item selection/filter

Order No.FormComponent
material
D

D1D2HH2TT1CADAcc.PriceOrder
06210-10-206KsteelM6322431212210 13.39 €
06210-10-208KsteelM8402535232210 13.74 €
06210-10-210KsteelM10503042272710 15.28 €
06210-10-212KsteelM12633547282710 16.47 €
06210-10-306Kstainless steelM6322431212210 18.01 €
06210-10-308Kstainless steelM8402535232210 18.48 €
06210-10-310Kstainless steelM10503042272710 20.73 €
06210-10-312Kstainless steelM12633547282710 21.56 €

Plastic star grip, Form L, with clamping force intensifier and male thread

More information

Drawings

Plastic star grip, Form L, with clamping force intensifier and male thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH2LCADAcc.PriceOrder
06210-10-406X10LsteelM63224312110 13.63 €
06210-10-406X20LsteelM63224312120 13.86 €
06210-10-408X15LsteelM84025352315 14.10 €
06210-10-408X30LsteelM84025352330 14.46 €
06210-10-410X20LsteelM105030422720 16.05 €
06210-10-410X30LsteelM105030422730 16.64 €
06210-10-412X20LsteelM126335472820 17.18 €
06210-10-412X30LsteelM126335472830 17.65 €
06210-10-506X10Lstainless steelM63224312110 18.95 €
06210-10-506X20Lstainless steelM63224312120 19.19 €
06210-10-508X15Lstainless steelM84025352315 19.19 €
06210-10-508X30Lstainless steelM84025352330 20.02 €
06210-10-510X20Lstainless steelM105030422720 21.92 €
06210-10-510X30Lstainless steelM105030422730 22.39 €
06210-10-512X20Lstainless steelM126335472820 23.58 €
06210-10-512X30Lstainless steelM126335472830 24.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83