norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuation: 1.4404.
Earthing nut and ratchet screw: 1.4301.
Seal: blue silicon, FDA conform.
Version:Bright.
Grip polished.
Note:The hygienic stainless steel quarter turn lock prevents bacterial attack and fulfils the strict regulations of testing principles for foodstuff machinery and hygien.
The well concieved geometric form, the mirror polished stainless steel surface and the central circumferential seal reliably prevent dirt accumulation. Water, cleaning agents etc. can drain off fully and so prevent contamination. 

Especially in processes where the resistance of the seal to cleaning and disinfection agents is very important, optimised control cabinets, terminal boxes and command panels are a must. Specifically designed after the principles of Hygienic DESIGN, the hygienic quarter turn lock HD fulfils the strict regulations of the foodstuff processing industry and passes therefore optimally in their professional hygienic applications. 
The special seal is suitable for high pressure washing up to max. 100 bar and fulfils IP65/67. Furthermore, the seal is temperature stable up to 80°C and the blue colour satisfies FDA regulations (reliably prevents a confusion with foodstuffs).

Please order required tongue version separately. Every tongue can be combined with every housing.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05593-04 Quarter-turn lock in Hygienic DESIGN with T-grip 194 kB

Drawings (total overview)

Quarter-turn lock in Hygienic DESIGN with T-grip

Quarter-turn lock in Hygienic DESIGN with T-grip

More information

Drawings

Quarter-turn lock in Hygienic DESIGN with T-grip

Item selection/filter

Order No.D

HH1H3L1S
max.
CADAcc.PriceOrder
05593-04-118830184031008 87.68 €

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.

AL

CADAcc.PriceOrder
05566-07-45060645 2.29 €
05566-07-45080845 2.29 €
05566-07-451001045 2.29 €
05566-07-451401445 2.29 €
05566-07-451601645 2.29 €
05566-07-451801845 2.29 €
05566-07-452002045 2.29 €
05566-07-452202245 2.29 €
05566-07-452402445 2.29 €
05566-07-452602645 2.29 €
05566-07-452802845 2.29 €
05566-07-453203245 2.29 €
05566-07-455005045 2.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83