norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.Drawing reference:
Actuation:
a) square 8 mm
b) slot
c) double lug 5 mm
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05587 Quarter-turn locks stainless steel 208 kB

Drawings (total overview)

Quarter-turn locks stainless steel

Quarter-turn locks stainless steel

More information

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
05587-18186square 8 mm1827 18.02 €
05587-20186slot1827 18.02 €
05587-40186double lug 5 mm1827 18.02 €

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.Main
material
A
for housing length
H=18
CADAcc.PriceOrder
05569-245X180stainless steel18 2.90 €
05569-245X200stainless steel20 2.90 €
05569-245X240stainless steel24 2.90 €
05569-245X280stainless steel28 2.90 €
05569-245X320stainless steel32 2.90 €
05569-245X340stainless steel34 2.90 €
05569-245X360stainless steel36 2.90 €
05569-245X380stainless steel38 2.90 €
05569-245X400stainless steel40 2.90 €
05569-245X420stainless steel42 2.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83