norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Body aluminium.
Double-acting piston rod stainless steel.
Version:Body black anodised.Note:Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request:Proximitiy switch.Accessory:- Clamping arm 05620
- Adapter 05625
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05610 Swing clamps pneumatic 375 kB

Drawings (total overview)

Swing clamps pneumatic
Swing clamps pneumatic

Swing clamps
pneumatic, Form A

More information

Drawings

Swing clamps pneumatic, Form A

Item selection/filter

Order No.Version 2FormSizeA

A1A2A3A5BDD1D2D3D4D5CADAcc.PriceOrder
05610-1121swivel to the rightA12350103120248M54,3M5M54,3 294.89 €
05610-1161swivel to the rightA1641-2113121288M54,3M5M54,3 303.22 €
05610-2121swivel to the leftA12350103120248M54,3M5M54,3 294.89 €
05610-2161swivel to the leftA1641-2113121288M54,3M5M54,3 303.22 €
Order No.H

H1H2H3H4H5H6Travel
S
LS1S2TT1F1
N
AccessoriesCADAcc.PriceOrder
05610-11217610570115126211640795153005620-12, 05625-1216 294.89 €
05610-11617610570115126211642794,5156005620-16, 05625-1216 303.22 €
05610-21217610570115126211640795153005620-12, 05625-1216 294.89 €
05610-21617610570115126211642794,5156005620-16, 05625-1216 303.22 €

Swing clamps
pneumatic, Form B

More information

Drawings

Swing clamps pneumatic, Form B

Item selection/filter

Order No.Version 2FormSizeA

A1A2A3A4A5BDD1D2D3D4D5CADAcc.PriceOrder
05610-1201swivel to the rightB2048813362011,53012M85,5M6M55,5 306.79 €
05610-2201swivel to the leftB2048813362011,53012M85,5M6M55,5 306.79 €
Order No.HH1H2H3H4H5H6Travel
S
LS1S2TF1
N
T1AccessoriesCADAcc.PriceOrder
05610-120180125741744,52422274612154,5802005620-20, 05625-2000 306.79 €
05610-220180125741744,52422274612154,5802005620-20, 05625-2000 306.79 €

Swing clamps
pneumatic, Form C

More information

Drawings

Swing clamps pneumatic, Form C

Item selection/filter

Order No.Version 2FormSizeA

A1A2A3A4A5BDD1D2D3D4D5CADAcc.PriceOrder
05610-1251swivel to the rightC25507,5154020173514M86,5M8M58,5 306.79 €
05610-1321swivel to the rightC326012,5204530184516M86,5M8G1/88,5 318.68 €
05610-1401swivel to the rightC407015,524,55237225516M88,5M10G1/88,5 330.57 €
05610-1501swivel to the rightC508021,5316646256520M108,5M10G1/810,5 396.75 €
05610-1631swivel to the rightC639027,537,58060308020M1010,5M12G1/810,5 443.90 €
05610-2251swivel to the leftC25507,5154020173514M86,5M8M58,5 306.79 €
05610-2321swivel to the leftC326012,5204530184516M86,5M8G1/88,5 318.68 €
05610-2401swivel to the leftC407015,524,55237225516M88,5M10G1/88,5 330.57 €
05610-2501swivel to the leftC508021,5316646256515M108,5M10G1/810,5 396.75 €
05610-2631swivel to the leftC639027,537,58060308015M1010,5M12G1/810,5 443.90 €
Order No.HH1H2H3H4H5Travel
S
LS1S2TT1F1
N
AccessoriesCADAcc.PriceOrder
05610-125183125781744,5322755151252017005620-25, 05625-2500 306.79 €
05610-13219614590225043306016146,52027005620-32, 05625-3240 318.68 €
05610-140196145902052403170161582545005620-40, 05625-3240 330.57 €
05610-15011061621002553,545308515156,53070005620-50, 05625-5063 396.75 €
05610-16311061621002853,5363010015158,530110005620-63, 05625-5063 443.90 €
05610-225183125781744,5322755151252017005620-25, 05625-2500 306.79 €
05610-23219614590225043306016146,52027005620-32, 05625-3240 318.68 €
05610-240196145902052403170161582545005620-40, 05625-3240 330.57 €
05610-25011061621002553,545308515156,53070005620-50, 05625-5063 396.75 €
05610-26311061621002853,5363010015158,530110005620-63, 05625-5063 443.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83