|
|
03099_ACIndexing plungers with grip, Form A and C |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel grade 5.8.Version:Black oxidised. Pin hardened and ground.Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin and a notch ensures that the handle remains in this position. Drawing reference:Form A: grip uncoated without nut Form C: grip powder-coated without nut DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | L1 | L3 | B | B1 | H | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-040410 | A | 4 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 | | | 12.13 € | | 03099-040510 | A | 5 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 | | | 12.13 € | | 03099-040610 | A | 6 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 | | | 12.13 € | | 03099-0404101 | A | 4 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 | | | 12.13 € | | 03099-0405101 | A | 5 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 | | | 12.13 € | | 03099-0406101 | A | 6 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 | | | 12.13 € | | 03099-040512 | A | 5 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 | | | 12.32 € | | 03099-040612 | A | 6 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 | | | 12.32 € | | 03099-040812 | A | 8 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 | | | 12.32 € | | 03099-0405121 | A | 5 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 | | | 12.32 € | | 03099-0406121 | A | 6 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 | | | 12.32 € | | 03099-0408121 | A | 8 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 | | | 12.32 € | | 03099-040616 | A | 6 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 | | | 14.78 € | | 03099-040816 | A | 8 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 | | | 14.78 € | | 03099-041016 | A | 10 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 | | | 14.78 € | | 03099-0406161 | A | 6 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 | | | 14.78 € | | 03099-0408161 | A | 8 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 | | | 14.78 € | | 03099-0410161 | A | 10 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 | | | 14.78 € | | 03099-040820 | A | 8 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 | | | 16.43 € | | 03099-041020 | A | 10 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 | | | 16.43 € | | 03099-041220 | A | 12 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 | | | 16.43 € | | 03099-0408201 | A | 8 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 | | | 16.43 € | | 03099-0410201 | A | 10 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 | | | 16.43 € | | 03099-0412201 | A | 12 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 | | | 16.43 € | | 03099-060410 | C | 4 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 | | | 12.62 € | | 03099-060510 | C | 5 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 | | | 12.62 € | | 03099-060610 | C | 6 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 | | | 12.62 € | | 03099-0604101 | C | 4 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 | | | 12.62 € | | 03099-0605101 | C | 5 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 | | | 12.62 € | | 03099-0606101 | C | 6 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 | | | 12.62 € | | 03099-060512 | C | 5 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 | | | 12.88 € | | 03099-060612 | C | 6 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 | | | 12.88 € | | 03099-060812 | C | 8 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 | | | 12.88 € | | 03099-0605121 | C | 5 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 | | | 12.88 € | | 03099-0606121 | C | 6 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 | | | 12.88 € | | 03099-0608121 | C | 8 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 | | | 12.88 € | | 03099-060616 | C | 6 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 | | | 15.40 € | | 03099-060816 | C | 8 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 | | | 15.40 € | | 03099-061016 | C | 10 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 | | | 15.40 € | | 03099-0606161 | C | 6 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 | | | 15.40 € | | 03099-0608161 | C | 8 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 | | | 15.40 € | | 03099-0610161 | C | 10 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 | | | 15.40 € | | 03099-060820 | C | 8 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 | | | 17.45 € | | 03099-061020 | C | 10 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 | | | 17.45 € | | 03099-061220 | C | 12 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 | | | 17.45 € | | 03099-0608201 | C | 8 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 | | | 17.45 € | | 03099-0610201 | C | 10 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 | | | 17.45 € | | 03099-0612201 | C | 12 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 | | | 17.45 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|