|
|
03097_LIndexing plungers, steel or stainless steel, smooth version... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version:
Indexing pin hardened:
Sleeve 1.0403 weldable.
Indexing pin grade 5.8.
Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.
Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.
Mushroom knob black grey thermoplastic.Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back. If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03097-1004 | L | steel | hardened | 4 | 10 | 18 | 38,5 | 21 | 4 | 1 | 6 | 12 | | | 7.25 € | | 03097-1105 | L | steel | hardened | 5 | 12 | 21 | 43,5 | 24 | 5 | 1,3 | 5 | 12 | | | 6.90 € | | 03097-1206 | L | steel | hardened | 6 | 14 | 25 | 51,7 | 28 | 6 | 1,8 | 6 | 14 | | | 7.62 € | | 03097-1308 | L | steel | hardened | 8 | 18 | 33 | 68 | 36 | 8 | 2,3 | 15 | 35 | | | 9.84 € | | 03097-1410 | L | steel | hardened | 10 | 22 | 33 | 74 | 40 | 10 | 2,8 | 15 | 34 | | | 15.09 € | | 03097-01004 | L | stainless steel | hardened | 4 | 10 | 18 | 38,5 | 21 | 4 | 1 | 6 | 12 | | | 12.29 € | | 03097-01105 | L | stainless steel | hardened | 5 | 12 | 21 | 43,5 | 24 | 5 | 1,3 | 5 | 12 | | | 11.68 € | | 03097-01206 | L | stainless steel | hardened | 6 | 14 | 25 | 51,7 | 28 | 6 | 1,8 | 6 | 14 | | | 13.31 € | | 03097-01308 | L | stainless steel | hardened | 8 | 18 | 33 | 68 | 36 | 8 | 2,3 | 15 | 35 | | | 17.71 € | | 03097-01410 | L | stainless steel | hardened | 10 | 22 | 33 | 74 | 40 | 10 | 2,8 | 15 | 34 | | | 27.98 € | | 03097-11004 | L | stainless steel | not hardened | 4 | 10 | 18 | 38,5 | 21 | 4 | 1 | 6 | 12 | | | 12.29 € | | 03097-11105 | L | stainless steel | not hardened | 5 | 12 | 21 | 43,5 | 24 | 5 | 1,3 | 5 | 12 | | | 11.68 € | | 03097-11206 | L | stainless steel | not hardened | 6 | 14 | 25 | 51,7 | 28 | 6 | 1,8 | 6 | 14 | | | 13.31 € | | 03097-11308 | L | stainless steel | not hardened | 8 | 18 | 33 | 68 | 36 | 8 | 2,3 | 15 | 35 | | | 17.71 € | | 03097-11410 | L | stainless steel | not hardened | 10 | 22 | 33 | 74 | 40 | 10 | 2,8 | 15 | 34 | | | 27.98 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|