norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot
03089_C

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material:Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.
Version:Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot 177 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-003903Cstainless steel1.4034-hardened3M6x0,751431,5125103,580,84,510 21.46 €
03089-003004Cstainless steel1.4034-hardened4M8x11838,5156134101612  20.47 €
03089-003105Cstainless steel1.4034-hardened5M10x12143,5177155131,3512  19.50 €
03089-003206Cstainless steel1.4034-hardened6M12x1,52551,7208176141,8614  23.07 €
03089-003308Cstainless steel1.4034-hardened8M16x1,533682610238192,31535  31.28 €
03089-003410Cstainless steel1.4034-hardened10M20x1,5337428122510222,81534 42.14 €
03089-003412Cstainless steel1.4034-hardened12M20x1,5337828142512222,81539 66.32 €
03089-003516Cstainless steel1.4034-hardened16M24x2409632182816273,22046 75.36 €
03089-113903Cstainless steel1.4305-not hardened3M6x0,751431,5125103,580,84,510 21.46 €
03089-113004Cstainless steel1.4305-not hardened4M8x11838,5156134101612  20.47 €
03089-113105Cstainless steel1.4305-not hardened5M10x12143,5177155131,3512  19.50 €
03089-113206Cstainless steel1.4305-not hardened6M12x1,52551,7208176141,8614  23.07 €
03089-113308Cstainless steel1.4305-not hardened8M16x1,533682610238192,31535  31.28 €
03089-113410Cstainless steel1.4305-not hardened10M20x1,5337428122510222,81534 42.14 €
03089-113412Cstainless steel1.4305-not hardened12M20x1,5337828142512222,81539 66.32 €
03089-113516Cstainless steel1.4305-not hardened16M24x2409632182816273,22046 75.36 €
03089-063903Cstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,580,836,5 27.85 €
03089-063004Cstainless steel1.4404brightnickel-plated4M8x11838,5156134101715,5 26.55 €
03089-063105Cstainless steel1.4404brightnickel-plated5M10x12143,5177155131,3412,5 25.30 €
03089-063206Cstainless steel1.4404brightnickel-plated6M12x1,52551,7208176141,8714,5 29.91 €
03089-063308Cstainless steel1.4404brightnickel-plated8M16x1,533682610238192,31535 40.57 €
03089-063410Cstainless steel1.4404brightnickel-plated10M20x1,5337428122510222,81530 50.57 €
03089-063412Cstainless steel1.4404brightnickel-plated12M20x1,5337828142512222,81539 69.49 €
03089-063516Cstainless steel1.4404brightnickel-plated16M24x2409632182816273,22040 82.73 €
03089-173903Cstainless steel1.4404brightbright3M6x0,751431,5125103,580,836,5 27.85 €
03089-173004Cstainless steel1.4404brightbright4M8x11838,5156134101715,5 26.55 €
03089-173105Cstainless steel1.4404brightbright5M10x12143,5177155131,3412,5 25.30 €
03089-173206Cstainless steel1.4404brightbright6M12x1,52551,7208176141,8714,5 29.91 €
03089-173308Cstainless steel1.4404brightbright8M16x1,533682610238192,31535 40.57 €
03089-173410Cstainless steel1.4404brightbright10M20x1,5337428122510222,81530 50.57 €
03089-173412Cstainless steel1.4404brightbright12M20x1,5337828142512222,81539 69.49 €
03089-173516Cstainless steel1.4404brightbright16M24x2409632182816273,22040 82.73 €
03089-0639031Cstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,580,836,5 27.85 €
03089-0630041Cstainless steel1.4404blastednickel-plated4M8x11838,5156134101715,5 26.55 €
03089-0631051Cstainless steel1.4404blastednickel-plated5M10x12143,5177155131,3412,5 25.30 €
03089-0632061Cstainless steel1.4404blastednickel-plated6M12x1,52551,7208176141,8714,5 29.91 €
03089-0633081Cstainless steel1.4404blastednickel-plated8M16x1,533682610238192,31535 40.57 €
03089-0634101Cstainless steel1.4404blastednickel-plated10M20x1,5337428122510222,81530 50.57 €
03089-0634121Cstainless steel1.4404blastednickel-plated12M20x1,5337828142512222,81539 69.49 €
03089-0635161Cstainless steel1.4404blastednickel-plated16M24x2409632182816273,22040 82.73 €
03089-1739031Cstainless steel1.4404blastedbright3M6x0,751431,5125103,580,836,5 27.85 €
03089-1730041Cstainless steel1.4404blastedbright4M8x11838,5156134101715,5 26.55 €
03089-1731051Cstainless steel1.4404blastedbright5M10x12143,5177155131,3412,5 25.30 €
03089-1732061Cstainless steel1.4404blastedbright6M12x1,52551,7208176141,8714,5 29.91 €
03089-1733081Cstainless steel1.4404blastedbright8M16x1,533682610238192,31535 40.57 €
03089-1734101Cstainless steel1.4404blastedbright10M20x1,5337428122510222,81530 50.57 €
03089-1734121Cstainless steel1.4404blastedbright12M20x1,5337828142512222,81539 69.49 €
03089-1735161Cstainless steel1.4404blastedbright16M24x2409632182816273,22040 82.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83