|
|
03089_BIndexing plungers, stainless steel with stainless steel mushroom... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable diverse applications including those with the highest demands on corrosion resistanceMaterial:Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.
Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.Version:Stainless steel A2 version: threaded sleeve bright. Mushroom grip bright. Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version: threaded sleeve bright. Mushroom grip bright or abrasive blasted. Indexing pin ground, chemically nickel-plated or bright.On request:Special versions.Accessory:Spacer rings 03089 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Steel code | Mushroom grip
| locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-002903 | B | stainless steel | 1.4034 | - | hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 19.71 € | | 03089-002004 | B | stainless steel | 1.4034 | - | hardened | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 18.77 € | | 03089-002105 | B | stainless steel | 1.4034 | - | hardened | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 16.13 € | | 03089-002206 | B | stainless steel | 1.4034 | - | hardened | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 18.92 € | | 03089-002308 | B | stainless steel | 1.4034 | - | hardened | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 25.24 € | | 03089-002410 | B | stainless steel | 1.4034 | - | hardened | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 32.40 € | | 03089-002412 | B | stainless steel | 1.4034 | - | hardened | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 50.97 € | | 03089-002516 | B | stainless steel | 1.4034 | - | hardened | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 57.93 € | | 03089-112903 | B | stainless steel | 1.4305 | - | not hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 19.71 € | | 03089-112004 | B | stainless steel | 1.4305 | - | not hardened | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 18.77 € | | 03089-112105 | B | stainless steel | 1.4305 | - | not hardened | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 16.13 € | | 03089-112206 | B | stainless steel | 1.4305 | - | not hardened | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 18.92 € | | 03089-112308 | B | stainless steel | 1.4305 | - | not hardened | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 25.24 € | | 03089-112410 | B | stainless steel | 1.4305 | - | not hardened | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 32.40 € | | 03089-112412 | B | stainless steel | 1.4305 | - | not hardened | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 50.97 € | | 03089-112516 | B | stainless steel | 1.4305 | - | not hardened | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 57.93 € | | 03089-062903 | B | stainless steel | 1.4404 | bright | nickel-plated | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 25.59 € | | 03089-062004 | B | stainless steel | 1.4404 | bright | nickel-plated | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 24.36 € | | 03089-062105 | B | stainless steel | 1.4404 | bright | nickel-plated | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 20.92 € | | 03089-062206 | B | stainless steel | 1.4404 | bright | nickel-plated | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 24.56 € | | 03089-062308 | B | stainless steel | 1.4404 | bright | nickel-plated | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 32.78 € | | 03089-062410 | B | stainless steel | 1.4404 | bright | nickel-plated | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 38.87 € | | 03089-062412 | B | stainless steel | 1.4404 | bright | nickel-plated | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 53.43 € | | 03089-062516 | B | stainless steel | 1.4404 | bright | nickel-plated | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 63.62 € | | 03089-172903 | B | stainless steel | 1.4404 | bright | bright | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 25.59 € | | 03089-172004 | B | stainless steel | 1.4404 | bright | bright | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 24.36 € | | 03089-172105 | B | stainless steel | 1.4404 | bright | bright | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 20.92 € | | 03089-172206 | B | stainless steel | 1.4404 | bright | bright | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 24.56 € | | 03089-172308 | B | stainless steel | 1.4404 | bright | bright | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 32.78 € | | 03089-172410 | B | stainless steel | 1.4404 | bright | bright | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 38.87 € | | 03089-172412 | B | stainless steel | 1.4404 | bright | bright | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 53.43 € | | 03089-172516 | B | stainless steel | 1.4404 | bright | bright | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 63.62 € | | 03089-0629031 | B | stainless steel | 1.4404 | blasted | nickel-plated | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 25.59 € | | 03089-0620041 | B | stainless steel | 1.4404 | blasted | nickel-plated | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 24.36 € | | 03089-0621051 | B | stainless steel | 1.4404 | blasted | nickel-plated | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 20.92 € | | 03089-0622061 | B | stainless steel | 1.4404 | blasted | nickel-plated | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 24.56 € | | 03089-0623081 | B | stainless steel | 1.4404 | blasted | nickel-plated | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 32.78 € | | 03089-0624101 | B | stainless steel | 1.4404 | blasted | nickel-plated | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 38.87 € | | 03089-0624121 | B | stainless steel | 1.4404 | blasted | nickel-plated | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 53.43 € | | 03089-0625161 | B | stainless steel | 1.4404 | blasted | nickel-plated | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 63.62 € | | 03089-1729031 | B | stainless steel | 1.4404 | blasted | bright | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 25.59 € | | 03089-1720041 | B | stainless steel | 1.4404 | blasted | bright | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 24.36 € | | 03089-1721051 | B | stainless steel | 1.4404 | blasted | bright | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 20.92 € | | 03089-1722061 | B | stainless steel | 1.4404 | blasted | bright | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 24.56 € | | 03089-1723081 | B | stainless steel | 1.4404 | blasted | bright | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 32.78 € | | 03089-1724101 | B | stainless steel | 1.4404 | blasted | bright | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 38.87 € | | 03089-1724121 | B | stainless steel | 1.4404 | blasted | bright | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 53.43 € | | 03089-1725161 | B | stainless steel | 1.4404 | blasted | bright | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 63.62 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|