norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip and locknut
03089_B

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material:Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.
Version:Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, stainless steel with stainless steel mushroom grip and locknut 185 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-002903Bstainless steel1.4034-hardened3M6x0,751434,5125103,58100,84,510 19.71 €
03089-002004Bstainless steel1.4034-hardened4M8x1184315613410131612  18.77 €
03089-002105Bstainless steel1.4034-hardened5M10x1215017715513171,3512  16.13 €
03089-002206Bstainless steel1.4034-hardened6M12x1,5255920817614191,8614  18.92 €
03089-002308Bstainless steel1.4034-hardened8M16x1,53377261023819242,31535  25.24 €
03089-002410Bstainless steel1.4034-hardened10M20x1,533832812251022302,81534 32.40 €
03089-002412Bstainless steel1.4034-hardened12M20x1,533872814251222302,81539 50.97 €
03089-002516Bstainless steel1.4034-hardened16M24x2401063218281627363,22046 57.93 €
03089-112903Bstainless steel1.4305-not hardened3M6x0,751434,5125103,58100,84,510 19.71 €
03089-112004Bstainless steel1.4305-not hardened4M8x1184315613410131612  18.77 €
03089-112105Bstainless steel1.4305-not hardened5M10x1215017715513171,3512  16.13 €
03089-112206Bstainless steel1.4305-not hardened6M12x1,5255920817614191,8614  18.92 €
03089-112308Bstainless steel1.4305-not hardened8M16x1,53377261023819242,31535  25.24 €
03089-112410Bstainless steel1.4305-not hardened10M20x1,533832812251022302,81534 32.40 €
03089-112412Bstainless steel1.4305-not hardened12M20x1,533872814251222302,81539 50.97 €
03089-112516Bstainless steel1.4305-not hardened16M24x2401063218281627363,22046 57.93 €
03089-062903Bstainless steel1.4404brightnickel-plated3M6x0,751434,5125103,58100,836,5 25.59 €
03089-062004Bstainless steel1.4404brightnickel-plated4M8x1184315613410131715,5 24.36 €
03089-062105Bstainless steel1.4404brightnickel-plated5M10x1215017715513171,3412,5 20.92 €
03089-062206Bstainless steel1.4404brightnickel-plated6M12x1,5255920817614191,8714,5 24.56 €
03089-062308Bstainless steel1.4404brightnickel-plated8M16x1,53377261023819242,31535 32.78 €
03089-062410Bstainless steel1.4404brightnickel-plated10M20x1,533832812251022302,81530 38.87 €
03089-062412Bstainless steel1.4404brightnickel-plated12M20x1,533872814251222302,81539 53.43 €
03089-062516Bstainless steel1.4404brightnickel-plated16M24x2401063218281627363,22040 63.62 €
03089-172903Bstainless steel1.4404brightbright3M6x0,751434,5125103,58100,836,5 25.59 €
03089-172004Bstainless steel1.4404brightbright4M8x1184315613410131715,5 24.36 €
03089-172105Bstainless steel1.4404brightbright5M10x1215017715513171,3412,5 20.92 €
03089-172206Bstainless steel1.4404brightbright6M12x1,5255920817614191,8714,5 24.56 €
03089-172308Bstainless steel1.4404brightbright8M16x1,53377261023819242,31535 32.78 €
03089-172410Bstainless steel1.4404brightbright10M20x1,533832812251022302,81530 38.87 €
03089-172412Bstainless steel1.4404brightbright12M20x1,533872814251222302,81539 53.43 €
03089-172516Bstainless steel1.4404brightbright16M24x2401063218281627363,22040 63.62 €
03089-0629031Bstainless steel1.4404blastednickel-plated3M6x0,751434,5125103,58100,836,5 25.59 €
03089-0620041Bstainless steel1.4404blastednickel-plated4M8x1184315613410131715,5 24.36 €
03089-0621051Bstainless steel1.4404blastednickel-plated5M10x1215017715513171,3412,5 20.92 €
03089-0622061Bstainless steel1.4404blastednickel-plated6M12x1,5255920817614191,8714,5 24.56 €
03089-0623081Bstainless steel1.4404blastednickel-plated8M16x1,53377261023819242,31535 32.78 €
03089-0624101Bstainless steel1.4404blastednickel-plated10M20x1,533832812251022302,81530 38.87 €
03089-0624121Bstainless steel1.4404blastednickel-plated12M20x1,533872814251222302,81539 53.43 €
03089-0625161Bstainless steel1.4404blastednickel-plated16M24x2401063218281627363,22040 63.62 €
03089-1729031Bstainless steel1.4404blastedbright3M6x0,751434,5125103,58100,836,5 25.59 €
03089-1720041Bstainless steel1.4404blastedbright4M8x1184315613410131715,5 24.36 €
03089-1721051Bstainless steel1.4404blastedbright5M10x1215017715513171,3412,5 20.92 €
03089-1722061Bstainless steel1.4404blastedbright6M12x1,5255920817614191,8714,5 24.56 €
03089-1723081Bstainless steel1.4404blastedbright8M16x1,53377261023819242,31535 32.78 €
03089-1724101Bstainless steel1.4404blastedbright10M20x1,533832812251022302,81530 38.87 €
03089-1724121Bstainless steel1.4404blastedbright12M20x1,533872814251222302,81539 53.43 €
03089-1725161Bstainless steel1.4404blastedbright16M24x2401063218281627363,22040 63.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83