norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot 189 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-3903Csteel-hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 9.66 €
03089-3004Csteel-hardenedblack grey RAL 70214M8x11838,5156134101612  8.71 €
03089-3105Csteel-hardenedblack grey RAL 70215M10x12143,5177155131,3512  9.20 €
03089-3206Csteel-hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  10.22 €
03089-3308Csteel-hardenedblack grey RAL 70218M16x1,533682610238192,31535  12.22 €
03089-3410Csteel-hardenedblack grey RAL 702110M20x1,5337428122510222,81534 13.89 €
03089-3412Csteel-hardenedblack grey RAL 702112M20x1,5337828142512222,81539 19.63 €
03089-3516Csteel-hardenedblack grey RAL 702116M24x2409632182816273,22046 27.28 €
03089-390384Csteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 9.66 €
03089-300484Csteel-hardenedtraffic red RAL 30204M8x11838,5156134101612 8.71 €
03089-310584Csteel-hardenedtraffic red RAL 30205M10x12143,5177155131,3512 9.20 €
03089-320684Csteel-hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 10.22 €
03089-330884Csteel-hardenedtraffic red RAL 30208M16x1,533682610238192,31535 12.22 €
03089-341084Csteel-hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 13.89 €
03089-341284Csteel-hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 19.63 €
03089-351684Csteel-hardenedtraffic red RAL 302016M24x2409632182816273,22046 27.28 €
03089-03903Cstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 14.02 €
03089-03004Cstainless steel1.4034hardenedblack grey RAL 70214M8x11838,5156134101612  12.66 €
03089-03105Cstainless steel1.4034hardenedblack grey RAL 70215M10x12143,5177155131,3512  13.40 €
03089-03206Cstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  15.82 €
03089-03308Cstainless steel1.4034hardenedblack grey RAL 70218M16x1,533682610238192,31535  21.52 €
03089-03410Cstainless steel1.4034hardenedblack grey RAL 702110M20x1,5337428122510222,81534 24.89 €
03089-03412Cstainless steel1.4034hardenedblack grey RAL 702112M20x1,5337828142512222,81539 36.49 €
03089-03516Cstainless steel1.4034hardenedblack grey RAL 702116M24x2409632182816273,22046 51.84 €
03089-0390384Cstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 14.02 €
03089-0300484Cstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,5156134101612 12.66 €
03089-0310584Cstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,5177155131,3512 13.40 €
03089-0320684Cstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 15.82 €
03089-0330884Cstainless steel1.4034hardenedtraffic red RAL 30208M16x1,533682610238192,31535 21.52 €
03089-0341084Cstainless steel1.4034hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 24.89 €
03089-0341284Cstainless steel1.4034hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 36.49 €
03089-0351684Cstainless steel1.4034hardenedtraffic red RAL 302016M24x2409632182816273,22046 51.84 €
03089-13903Cstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 14.02 €
03089-13004Cstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,5156134101612  12.66 €
03089-13105Cstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,5177155131,3512  13.40 €
03089-13206Cstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  15.82 €
03089-13308Cstainless steel1.4305not hardenedblack grey RAL 70218M16x1,533682610238192,31535  21.52 €
03089-13410Cstainless steel1.4305not hardenedblack grey RAL 702110M20x1,5337428122510222,81534 24.89 €
03089-13412Cstainless steel1.4305not hardenedblack grey RAL 702112M20x1,5337828142512222,81539 36.49 €
03089-13516Cstainless steel1.4305not hardenedblack grey RAL 702116M24x2409632182816273,22046 51.84 €
03089-1390384Cstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 14.02 €
03089-1300484Cstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,5156134101612 12.66 €
03089-1310584Cstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,5177155131,3512 13.40 €
03089-1320684Cstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 15.82 €
03089-1330884Cstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,533682610238192,31535 21.52 €
03089-1341084Cstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 24.89 €
03089-1341284Cstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 36.49 €
03089-1351684Cstainless steel1.4305not hardenedtraffic red RAL 302016M24x2409632182816273,22046 51.84 €
03089-63903Cstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,580,836,5 16.82 €
03089-63004Cstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,5156134101715,5 15.19 €
03089-63105Cstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,5177155131,3412,5 16.08 €
03089-63206Cstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,7208176141,8714,5 18.99 €
03089-63308Cstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,533682610238192,31535 25.82 €
03089-63410Cstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,5337428122510222,81530 29.87 €
03089-63412Cstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,5337828142512222,81539 38.32 €
03089-63516Cstainless steel1.4404nickel-platedblack grey RAL 702116M24x2409632182816273,22040 57.03 €
03089-6390384Cstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,580,836,5 16.82 €
03089-6300484Cstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,5156134101715,5 15.19 €
03089-6310584Cstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,5177155131,3412,5 16.08 €
03089-6320684Cstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,7208176141,8714,5 18.99 €
03089-6330884Cstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,533682610238192,31535 25.82 €
03089-6341084Cstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,5337428122510222,81530 29.87 €
03089-6341284Cstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,5337828142512222,81539 38.32 €
03089-6351684Cstainless steel1.4404nickel-platedtraffic red RAL 302016M24x2409632182816273,22040 57.03 €
03089-73903Cstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,580,836,5 16.82 €
03089-73004Cstainless steel1.4404brightblack grey RAL 70214M8x11838,5156134101715,5 15.19 €
03089-73105Cstainless steel1.4404brightblack grey RAL 70215M10x12143,5177155131,3412,5 16.08 €
03089-73206Cstainless steel1.4404brightblack grey RAL 70216M12x1,52551,7208176141,8714,5 18.99 €
03089-73308Cstainless steel1.4404brightblack grey RAL 70218M16x1,533682610238192,31535 25.82 €
03089-73410Cstainless steel1.4404brightblack grey RAL 702110M20x1,5337428122510222,81530 29.87 €
03089-73412Cstainless steel1.4404brightblack grey RAL 702112M20x1,5337828142512222,81539 38.32 €
03089-73516Cstainless steel1.4404brightblack grey RAL 702116M24x2409632182816273,22040 57.03 €
03089-7390384Cstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,580,836,5 16.82 €
03089-7300484Cstainless steel1.4404brighttraffic red RAL 30204M8x11838,5156134101715,5 15.19 €
03089-7310584Cstainless steel1.4404brighttraffic red RAL 30205M10x12143,5177155131,3412,5 16.08 €
03089-7320684Cstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,7208176141,8714,5 18.99 €
03089-7330884Cstainless steel1.4404brighttraffic red RAL 30208M16x1,533682610238192,31535 25.82 €
03089-7341084Cstainless steel1.4404brighttraffic red RAL 302010M20x1,5337428122510222,81530 29.87 €
03089-7341284Cstainless steel1.4404brighttraffic red RAL 302012M20x1,5337828142512222,81539 38.32 €
03089-7351684Cstainless steel1.4404brighttraffic red RAL 302016M24x2409632182816273,22040 57.03 €
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
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83