|
|
03089_BIndexing plungers, steel or stainless steel with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable diverse applications including those with the highest demands on corrosion resistanceMaterial:Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.
Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.
Mushroom grip thermoplastic, dark grey or traffic red RAL3020. Version:Steel version: Threaded sleeve, black oxidised. Indexing pin hardened, ground and black oxidised.
Stainless steel A2 version: threaded sleeve bright. Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version: threaded sleeve bright. Indexing pin ground, chemically nickel-plated or bright.On request:Special versions.Accessory:Spacer rings 03089 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Steel code | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-2903 | B | steel | - | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 7.58 € | | 03089-2004 | B | steel | - | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 6.82 € | | 03089-2105 | B | steel | - | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 7.21 € | | 03089-2206 | B | steel | - | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 8.00 € | | 03089-2308 | B | steel | - | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 10.43 € | | 03089-2410 | B | steel | - | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 10.71 € | | 03089-2412 | B | steel | - | hardened | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 14.72 € | | 03089-2516 | B | steel | - | hardened | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 20.42 € | | 03089-290384 | B | steel | - | hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 7.58 € | | 03089-200484 | B | steel | - | hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 6.82 € | | 03089-210584 | B | steel | - | hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 7.21 € | | 03089-220684 | B | steel | - | hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 8.00 € | | 03089-230884 | B | steel | - | hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 10.43 € | | 03089-241084 | B | steel | - | hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 10.71 € | | 03089-241284 | B | steel | - | hardened | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 14.72 € | | 03089-251684 | B | steel | - | hardened | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 20.42 € | | 03089-02903 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 12.91 € | | 03089-02004 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 10.99 € | | 03089-02105 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 12.33 € | | 03089-02206 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.50 € | | 03089-02308 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 18.39 € | | 03089-02410 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 19.17 € | | 03089-02412 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 28.11 € | | 03089-02516 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 39.94 € | | 03089-0290384 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 12.91 € | | 03089-0200484 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 10.99 € | | 03089-0210584 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 12.33 € | | 03089-0220684 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.50 € | | 03089-0230884 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 18.39 € | | 03089-0241084 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 19.17 € | | 03089-0241284 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 28.11 € | | 03089-0251684 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 39.94 € | | 03089-12903 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 12.91 € | | 03089-12004 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 10.99 € | | 03089-12105 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 12.33 € | | 03089-12206 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.50 € | | 03089-12308 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 18.39 € | | 03089-12410 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 19.17 € | | 03089-12412 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 28.11 € | | 03089-12516 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 39.94 € | | 03089-1290384 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 | | | 12.91 € | | 03089-1200484 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 | | | 10.99 € | | 03089-1210584 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 12.33 € | | 03089-1220684 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.50 € | | 03089-1230884 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 18.39 € | | 03089-1241084 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 19.17 € | | 03089-1241284 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 28.11 € | | 03089-1251684 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 | | | 39.94 € | | 03089-62903 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 15.50 € | | 03089-62004 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 13.19 € | | 03089-62105 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 14.79 € | | 03089-62206 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 17.40 € | | 03089-62308 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 22.07 € | | 03089-62410 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 23.00 € | | 03089-62412 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 29.51 € | | 03089-62516 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 43.93 € | | 03089-6290384 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 15.50 € | | 03089-6200484 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 13.19 € | | 03089-6210584 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 14.79 € | | 03089-6220684 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 17.40 € | | 03089-6230884 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 22.07 € | | 03089-6241084 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 23.00 € | | 03089-6241284 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 29.51 € | | 03089-6251684 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 43.93 € | | 03089-72903 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 15.50 € | | 03089-72004 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 13.19 € | | 03089-72105 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 14.79 € | | 03089-72206 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 17.40 € | | 03089-72308 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 22.07 € | | 03089-72410 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 23.00 € | | 03089-72412 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 29.51 € | | 03089-72516 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 43.93 € | | 03089-7290384 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 | | | 15.50 € | | 03089-7200484 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 | | | 13.19 € | | 03089-7210584 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 | | | 14.79 € | | 03089-7220684 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 | | | 17.40 € | | 03089-7230884 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 22.07 € | | 03089-7241084 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 | | | 23.00 € | | 03089-7241284 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 | | | 29.51 € | | 03089-7251684 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 | | | 43.93 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|