norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
03089_A

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin 124 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin

Item selection/filter

Overview of items (compressed)
Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-21903Asteelhardened3M6x0,75143312510580,84,512 8.05 €
03089-21004Asteelhardened4M8x11840,5156136101615  7.29 €
03089-21105Asteelhardened5M10x12146,5177158131,3516  7.72 €
03089-21206Asteelhardened6M12x1,52554,7208179141,8618  8.51 €
03089-21308Asteelhardened8M16x1,5337226102312192,31545  10.99 €
03089-21410Asteelhardened10M20x1,5337928122515222,81543 11.17 €
03089-21412Asteelhardened12M20x1,5338428142518222,81551 15.77 €
03089-21516Asteelhardened16M24x24010432182824273,22060 20.90 €
03089-201903Astainless steelhardened3M6x0,75143312510580,84,512 13.13 €
03089-201004Astainless steelhardened4M8x11840,5156136101615  11.20 €
03089-201105Astainless steelhardened5M10x12146,5177158131,3516  12.52 €
03089-201206Astainless steelhardened6M12x1,52554,7208179141,8618  14.77 €
03089-201308Astainless steelhardened8M16x1,5337226102312192,31545  19.63 €
03089-201410Astainless steelhardened10M20x1,5337928122515222,81543 20.09 €
03089-201412Astainless steelhardened12M20x1,5338428142518222,81551 29.47 €
03089-201516Astainless steelhardened16M24x24010432182824273,22060 41.88 €
03089-211903Astainless steelnot hardened3M6x0,75143312510580,84,512 13.13 €
03089-211004Astainless steelnot hardened4M8x11840,5156136101615  11.20 €
03089-211105Astainless steelnot hardened5M10x12146,5177158131,3516  12.52 €
03089-211206Astainless steelnot hardened6M12x1,52554,7208179141,8618  14.77 €
03089-211308Astainless steelnot hardened8M16x1,5337226102312192,31545  19.63 €
03089-211410Astainless steelnot hardened10M20x1,5337928122515222,81543 20.09 €
03089-211412Astainless steelnot hardened12M20x1,5338428142518222,81551 29.47 €
03089-211516Astainless steelnot hardened16M24x24010432182824273,22060 41.88 €
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
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83