norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, thread lock and locking slot
03089_CP

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
Threaded sleeve and indexing pin steel.

Stainless steel version:
Indexing pin not hardened:
Threaded sleeve and indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Thread lock blue polyamide.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_CP Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, thread lock and locking slot 204 kB

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, thread lock and locking slot

Item selection/filter

Overview of items (compressed)
Order No.Main
material
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-97903steelCP3M6x0,751425,5653,580,8410 11.22 €
03089-97004steelCP4M8x11829,5664101412 10.71 €
03089-97105steelCP5M10x12134,5875131,3512 10.19 €
03089-97206steelCP6M12x1,52541,71086141,8614 10.89 €
03089-97308steelCP8M16x1,5335412108192,31428 13.01 €
03089-97410steelCP10M20x1,53361151210222,81532 21.15 €
03089-197903stainless steelCP3M6x0,751425,5653,580,8410 16.49 €
03089-197004stainless steelCP4M8x11829,5664101412 15.73 €
03089-197105stainless steelCP5M10x12134,5875131,3512 15.01 €
03089-197206stainless steelCP6M12x1,52541,71086141,8614 17.62 €
03089-197308stainless steelCP8M16x1,5335412108192,31428 23.77 €
03089-197410stainless steelCP10M20x1,53361151210222,81532 44.39 €
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
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83