norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Grip die-cast zinc.
Steel parts 1.4305 stainless steel.

Version:Grip black.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03422 Ball lock pins with die-cast zinc L-grip 130 kB

Drawings

Ball lock pins with die-cast zinc L-grip

Overview of items (compressed)

Item selection/filter
Order No.BDD1D2D3D4LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03422-10260501017,639,355,513,226105,92519,215,9515 18.03 €
03422-10260501517,639,355,513,226155,92519,220,9515 18.03 €
03422-10260502017,639,355,513,226205,92519,225,9515 18.03 €
03422-10260502517,639,355,513,226255,92519,230,9515 18.03 €
03422-10260503017,639,355,513,226305,92519,235,9515 19.25 €
03422-10260601017,639,366,8513,226106,82519,216,8622 18.20 €
03422-10260601517,639,366,8513,226156,82519,221,8622 18.20 €
03422-10260602017,639,366,8513,226206,82519,226,8622 18.20 €
03422-10260602517,639,366,8513,226256,82519,231,8622 18.20 €
03422-10260603017,639,366,8513,226306,82519,236,8622 19.25 €
03422-10260603517,639,366,8513,226356,82519,241,8622 19.25 €
03422-10260604017,639,366,8513,226406,82519,246,8622 19.25 €
03422-10260604517,639,366,8513,226456,82519,251,8622 19.25 €
03422-10260605017,639,366,8513,226506,82519,256,8622 19.25 €
03422-1035080202352,289,517,335,4207,83324,227,8838 19.71 €
03422-1035080252352,289,517,335,4257,83324,232,8838 19.71 €
03422-1035080302352,289,517,335,4307,83324,237,8838 21.08 €
03422-1035080352352,289,517,335,4357,83324,242,8838 21.08 €
03422-1035080402352,289,517,335,4407,83324,247,8838 21.08 €
03422-1035080452352,289,517,335,4457,83324,252,8838 21.08 €
03422-1035080502352,289,517,335,4507,83324,257,8838 21.08 €
03422-1035100202352,2101217,335,4208,93324,228,91060 29.35 €
03422-1035100252352,2101217,335,4258,93324,233,91060 29.35 €
03422-1035100302352,2101217,335,4308,93324,238,91060 30.73 €
03422-1035100352352,2101217,335,4358,93324,243,91060 30.73 €
03422-1035100402352,2101217,335,4408,93324,248,91060 30.73 €
03422-1035100452352,2101217,335,4458,93324,253,91060 30.73 €
03422-1035100502352,2101217,335,4508,93324,258,91060 30.73 €
03422-1035100602352,2101217,335,4608,93324,268,91060 32.10 €
03422-1047120253370,21214,526,347259,939,528,434,91286 29.80 €
03422-1047120303370,21214,526,347309,939,528,439,91286 31.50 €
03422-1047120353370,21214,526,347359,939,528,444,91286 31.50 €
03422-1047120403370,21214,526,347409,939,528,449,91286 31.50 €
03422-1047120453370,21214,526,347459,939,528,454,91286 31.50 €
03422-1047120503370,21214,526,347509,939,528,459,91286 31.50 €
03422-1047120603370,21214,526,347609,939,528,469,91286 32.87 €
03422-1047120703370,21214,526,347709,939,528,479,91286 32.87 €
03422-1047120803370,21214,526,347809,939,528,489,91286 34.24 €
03422-1047160303370,2161926,3473013,139,528,443,116153 47.22 €
03422-1047160353370,2161926,3473513,139,528,448,116153 47.22 €
03422-1047160403370,2161926,3474013,139,528,453,116153 47.22 €
03422-1047160453370,2161926,3474513,139,528,458,116153 47.22 €
03422-1047160503370,2161926,3475013,139,528,463,116153 47.22 €
03422-1047160603370,2161926,3476013,139,528,473,116153 48.61 €
03422-1047160703370,2161926,3477013,139,528,483,116153 48.61 €
03422-1047160803370,2161926,3478013,139,528,493,116153 49.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83