norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping angle Form C, with eccentric clamp module
10265_C

Clamping angle Form C, with eccentric clamp module

go back

Item description/product images

DescriptionMaterial:Clamping angle die-cast zinc.
Cam lever cast aluminium.
Body steel.
Version:Clamping angle painted aluminium tone.
Cam lever, black powder-coated.
Metal parts, black oxidised.
Slot key, electro zinc-plated.
Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10265_C Clamping angle Form C, with eccentric clamp module 305 kB

Drawings

Clamping angle Form C, with eccentric clamp module

Item selection/filter

Order No.

TypeSlot
width
FormVersion 1AA1A2A3BDHH1H2LL1TClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
10265-0615I6Cwith eccentric clamp156,335,72415273462736,25290 on request
10265-0820I8Cwith eccentric clamp20947,53220364483652,363100 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83