norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Mild steel or stainless steel.Version:Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10

Stainless steel, bright.
Note:Conical seat Form G should be used over slots.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07420_D Conical seats Form D DIN 6319, edition 10/01 178 kB
 Overview of standards for fasteners 687 kB

Drawings

Conical seats Form D DIN 6319, edition 10/01

Item selection/filter

Overview of items (compressed)
Order No.Main
material
FormD1D2D5HH2Load rating
max. kN
(static load only)
CADAcc.PriceOrder
07420-205mild steelD610,59,252,13,16,5 0.46 €
07420-206mild steelD7,112112,84,29 0.38 €
07420-208mild steelD9,61714,53,55,617 0.43 €
07420-210mild steelD122118,54,26,526 0.60 €
07420-212mild steelD14,224205838 0.64 €
07420-214mild steelD16,52824,85,68,553 1.05 €
07420-216mild steelD1930266,29,573 1.08 €
07420-220mild steelD23,236317,511,7117 1.66 €
07420-224mild steelD2844379,515,2168 2.76 €
07420-230mild steelD3556491219,2269 4.55 €
07420-236mild steelD4268601523,5394 10.40 €
07420-242mild steelD4978701829542 14.47 €
07420-248mild steelD5692822235,5714 21.69 €
07420-256mild steelD65103922539,7960 36.63 €
07420-264mild steelD751201103046,51269 49.66 €
07420-0206stainless steelD7,112112,84,26 1.12 €
07420-0208stainless steelD9,61714,53,55,612 1.62 €
07420-0210stainless steelD122118,54,26,516 2.15 €
07420-0212stainless steelD14,224205824 2.55 €
07420-0216stainless steelD1930266,29,545 3.93 €
07420-0220stainless steelD23,236317,511,771 5.46 €
07420-0224stainless steelD2844379,515,2105 8.68 €
07420-0230stainless steelD3556491219,2191 14.27 €
07420-0236stainless steelD4268601523,5- 21.36 €
07420-0242stainless steelD4978701829- 40.69 €
07420-0248stainless steelD5692822235,5- 58.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Czech Republic
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83