norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Variable toggle clamp

go back
Test

Toggle clamps variable

Thanks to the variable toggle clamps from norelem, you no longer have to adjust the clamping process manually for workpieces at different heights – this is performed automatically by a span range control. The infinitely variable adjustment of the clamping height, maintaining approximately the same clamping force, ensures a reliable and stable connection. And you don't even have to adjust the thrust screw.
Variable toggle clamps are extremely versatile. For example, they are used for clamping during drilling, bending, welding or grinding in the metal, wood and plastics industry. The operator can also adjust the clamping force as per specific requirements to a maximum of 2500 N using a setscrew under the lever in the joint.
The norelem product range includes variable toggle clamps in three different versions:
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83