norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Sliding clamp strap

go back
Test

Clamp straps

Clamp straps are used to secure objects unsuitable for the machine vice, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
The product range from norelem includes clamp straps in numerous variations – from pivot-steel and swivel-heel clamp straps to double-sided clamp straps.
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83