norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Central fastener type I

go back
Test

Connecting sets, central

norelem connecting sets are used to create right-angled connections from two aluminium profiles. The profile slots positioned at right-angles to each other remain free so the panel elements can be positioned in the profile grooves without additional machining.
Due to the omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions. When installing the connecting sets a hole must be drilled into one of the profiles and the core hole must be drilled out.
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83