norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Ball lifting pins

go back
Test

Lifting pins self-locking

The TÜV-certified self-locking ball lifting pins with swing shackles from norelem are used for lifting and holding individual loads. The functional mechanism is exactly the same as with the ball lock pin: By pressing the push button, both balls at the bottom end can be unlocked. When the push button is released, the balls automatically lock in place securely.
norelem offers self-locking ball lifting pins in both steel and stainless-steel versions. They are also available in various sizes.
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83