norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Ball-end thrust screw and button head screw

go back
Test

Ball-end thrust screws

Ball-end thrust screws are used for clamping or as a rest element for workpieces. They are also often used in equipment manufacturing for tool machines. They consist of a standard screw and a captured ball at the end of the thread. Thanks to the swivel ball which adapts to the surface of the workpiece, an exact pressure or index point is formed without damaging the surface of the material. The clamping force can also be adjusted using the screw thread.
The norelem product range includes ball-end thrust screws in numerous and various variations.
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83