norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel.
Viewing glass thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Housing painted black.
Transparent viewing glass, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C.
Reflector painted white, markings and scale black.
Screw and hexagon nut, electro zinc-plated.
Note:The oil level gauges can either be fastened as shown in the illustration or directly in the threaded hole.
Centre distance for the fastening holes = L1 ±0.5.
The oil level gauges are suitable for tanks operating without pressure.
Maximum operating temperature: 100 °C.
Drawing reference:
Form A: without thermometer
Form B: with thermometer

1) flat seal
2) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28000 Oil level gauges 185 kB

Drawings (total overview)

Oil level gauges

Oil level gauges, Form A, without thermometer

More information

Drawings

Oil level gauges, Form A, without thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
CADAcc.PriceOrder
28000-107610A31M1024,5201077639372 14.11 €
28000-107612A31M1224,5201077639372 14.11 €
28000-112710A31M1024,52015612790802 18.79 €
28000-112712A31M1224,52015612790802 18.79 €
28000-125412A34M1233172862542001782 37.66 €

Oil level gauges, Form B, with thermometer

More information

Drawings

Oil level gauges, Form B, with thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
28000-207610B31M1024,52010776393720 - 80 °C / 50 - 175 °F 17.25 €
28000-207612B31M1224,52010776393720 - 80 °C / 50 - 175 °F 17.25 €
28000-212710B31M1024,520156127908020 - 100 °C / 50 - 200 °F 22.78 €
28000-212712B31M1224,520156127908020 - 100 °C / 50 - 200 °F 22.78 €
28000-225412B34M12331728625420017820 - 100 °C / 50 - 200 °F 43.88 €
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83