norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Tube connection elements and profile connectors

norelem has now included tube connection elements and profile connectors in its range, these can be found in the special element product group.
The cable tie block and cable clip are ideal for securing cables and hoses. Both elements can be fastened in place using cap screws or pan head screws together with a slot key. Separate cable ties are used to secure cables and hoses on the cable tie block. The cable clip uses pre-installed stretched O-rings.
Another version available from norelem is the cable clip with T-slot key. This can be mounted by slipping the T-slot key into profile slot and twisting it 90°.
Sensor holders are used to fasten sensors and limit switches to aluminium profiles or panels. The fastening piece is used to form a frictional rotation lock. Without the fastening piece the sensor holder has infinite angular adjustability.
The earthing terminal type 1 is used where aluminium profiles are joined together. It is also suitable for earthing aluminium profile constructions.
If an electrostatic discharge (ESD) needs to be made, the potential equaliser type 1 can be used. This item is mounted by twisting it 45° in the profile slot and screwing it down.
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83