norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel plate DD11 1.0332.Version:Steel parts electro zinc-plated.
Hinge pins tempered.
Plastic handle oil-resistant.
Note:See 05200 – 05280 for accessories.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05040 Toggle clamps verticalwith straight foot 198 kB
 Technical Information for Toggle clamps 127 kB

Drawings

Toggle clamps verticalwith straight foot

Item selection/filter

Order No.

LL1
min.
L1
max.
L3L4HH1H2H3H4A
min.
A
max.
M=clamping spindleD1JR1R2SS1S2F
kN
Plastic
grips
CADAcc.PriceOrder
05040-054,5163526518319,536101416M5x354,5556,59610,54160,805200-100  15.55 €
05040-065,52346329213711,543111214M6x505,55,570,512113,5623105200-105  17.47 €
05040-087275539926,545,51452,5141921M8x506,56,586143166232,305200-115  20.07 €
05040-1083374437,533521861182628M10x708,59110177187263,505200-120  28.62 €
05040-12104510050941612272213232M12x808,511,5140215238304,605200-135  37.33 €
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83