norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut
03099-35_B

Cam-action indexing plungers, stainless steel with internal...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:

Threaded sleeve and grip 1.4308.
Indexing pin 1.4305.
Spring 1.4310.

Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Application:The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.Advantages:- The indexing pin is retracted by rotating the grip through 180°.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request:Special versions.Accessory:Mounting bracket 03099.
Positioning bushes 03099-50.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 03099-35_B_Datasheet_32335_Cam-action_indexing_plungers_stainless_steel_with_internal_guide_Form_B_without_grip_cap_with_nut--en 307 kB

Drawings

Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-35-10505101B5M10x11645,8251593613171,3814 18.61 €
03099-35-10506121B6M12x1,517,455,4301910,23,6814191,8815 20.52 €
03099-35-10508161B8M16x1,521,671402614,44,81019242,31535 23.02 €
03099-35-10510201B10M20x1,524,880,550301761222302,82060 28.62 €
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83