norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cable glands EMC nickel-plated brass
84100-15

Cable glands EMC nickel-plated brass

go back

Item description/product images

DescriptionMaterial:Brass.
Lamellar insert polyamide (PA6).
Contact spring stainless steel (M12x1.5 does not have a contact spring).
Seal ring CR / NBR.
O-ring NBR.
Version:nickel-plated.Note:DIN EN 60423 cable glands with metric thread. For shielded cables and lines. Quick and easy EMC connection of the shielding braid to the housing potential by contact spring and intermediate socket. Sealing and tension relief are provided by inset fins and a sealing washer.

Rating IP68 (5 bar for 30 min).

Cable glands are used for connecting cables and lines in housings, distributors and switch boxes.
Temperature range:Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Drawing reference:
1) O-ring M32x1.5
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-15 Cable glands EMC nickel-plated brass 234 kB

Drawings

Cable glands EMC nickel-plated brass

Item selection/filter

Order No.D

D1D2H
max.
LSW1SW2Max. tightening torque
on SW1
Nm
Max. tightening torque
on SW2
Nm
CADAcc.PriceOrder
84100-15-12150M12x1,53-6-25514143,53,5 4.81 €
84100-15-16150M16x1,55-92-830517173,53,5 11.07 €
84100-15-20150M20x1,59-133-1133,5622223,53,5 12.83 €
84100-15-25150M25x1,511-168-1436,5727276,76,7 16.93 €
84100-15-32150M32x1,514-2010-1938834341212 25.99 €
84100-15-40150M40X1,519-2715-25418434313,513,5 44.28 €
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83