norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Plastic energy supply chains complement the full norelem product range

go back

Plastic energy supply chains complement the full norelem product range

With numerous versions and matching accessories, cables and wires can be optimally routed and protected.

New at norelem is a comprehensive range of plastic energy supply chains. The products impress with simple line assignment and flexible design options.

With numerous versions and matching accessories, cables and wires can be optimally routed and protected.
By most of the energy supply chain from norelem, the chain links can be individual opened - so it is easier and quicker to route cables and hoses. Users can even easily lay cables and wires with pre-installed plugs. If several cables are laid in the energy supply chain, they can be separated from each other using dividers. Suitable mounting brackets ensure reliable attachment of the energy chains to the respective system. Tension relief for the cables and hoses are also available.
In the norelem range there are energy supply chains with internal heights of 12 to 45 mm, internal widths up to 200 mm and various bend radii. The nominal length of 1,000 mm is available from stock as standard. By connecting single chains, arrangements can be lengthened individually.
Energy supply chains are often also referred to as energy chains or drag chains. They are used to route cables and hoses wherever moving machine parts need to be supplied with power, data, air or liquids - for example in CNC machine tools, packaging industry equipment, construction machinery, cranes or high-bay warehouse systems. The energy supply chain protects and guides the inserted cables and hoses linearly and cleanly.

Get information here about the entire range!

To the products:

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
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
Cyprus
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83